(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Belt for Unpackaged Food Conveyance SL-F1100

Belt for Unpackaged Food Conveyance SL-F1100
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • The product image is representative and may differ from the actual product.
    For details of color and surface shape, etc., refer to the catalog.

Product Description

This flat belt is the industry standard for unpackaged food conveyance.
[Features]
· Certified by the Food Sanitation Act of Japan and also applicable to unpackaged food.
· With an anti-fray function.
· With antibacterial and fungicide functions.
[Applications]
· Ideal for food production lines where foreign matter contamination is an issue.

Part Number
SL-F1100-[10,​20,​30,​40,​50,​60,​70,​80,​90,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600]-[500-9990/10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

-

1 Piece(s) 14 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Belt Specifications General Purpose / Food Compatible / Antibacterial/Fungicide Surface Cover Color White Surface Cover Material Polyurethane
Surface Cover Shape Flat Meandering Prevention Crosspiece NA Endless Type Finger
Tension Member Material Polyester No. of Plies 1 Ply