(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Coupler (Steel) OSN Series【15-25 Pieces Per Package】 (Part Number)

One-touch Coupler (Steel) OSN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,068,923VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Unidirectional opening/closing-type coupler with an automatic opening/closing valve built into the hole.
· An abundant variety of materials and shapes is available, allowing you to select the coupler that best suits your application and environment.
· The plug and socket can be fastened and removed smoothly, making it convenient to use.
[Applications]
· Use when connecting piping for compressed air.
· Can be used for a wide range of applications, such as connecting hoses for pneumatic tools or for air piping in factories.

 
Part Number
OSN-8
OSN-10
OSN-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD L A H1(Hex) Weight
(g)

2,640,858 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 6.757.514.015105

2,381,108 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 8.461.51616116.0

2,068,923 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

6 Day(s) 1066.019.019126.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Body Material Steel Applicable Fluid Air Operating Temperature Range(°C) 0::60
Operating Pressure Range(MPa) 0Kgf::9.9Kgf ØC 26.0 H2(Hex) 19
H3(Hex) 21