(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CVPU Series Check Valve【50-100 Pieces Per Package】

CVPU Series Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,766,313VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Suitable for the piping of machinery used at low pressures.
· Compressed air can flow in one direction and the air flow from the other direction can be cut off,
making it easy to use for protection and maintenance of vacuum lines and in environments with low pressure conditions.

 
Part Number
CVPU-04
CVPU-06
CVPU-08
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD
(Ø)
ØP
(Ø)
B
(mm)
L
(mm)
Weight
(g)

10,973,395 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 410.514.841.95

5,766,313 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 612.516.447.410

6,068,350 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 814.818.355.514

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Air Max. Operating Pressure(MPa) 9.9Kgf