(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller NSFP Series【6-15 Pieces Per Package】

Speed Controller NSFP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,196,892VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features and applications]
· Residual pressure can be released simply with one push.
· Allows maintenance and inspection with no residual pressure inside machinery

 
Part Number
NSFP-01
NSFP-02
NSFP-03
NSFP-04
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngT E1 E2 H(Hex) L1
(mm)
L2 (MIN)
(mm)
L2(MAX)
(mm)
N
(mm)
ØC M1
(mm)
M2
(mm)
Mass
(g)

3,626,943 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

6 Day(s) Rc1/822.216.11215.557.262.2164.510.128.886.8

3,832,808 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

6 Day(s) Rc1/422.319.21417.160.365.519.94.511.431.4118.8

2,569,962 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

6 Day(s) Rc3/831.324.71420.570.377.9265.413.145.2120.6

2,196,892 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

6 Day(s) Rc1/234.230.22919.17180.629-1846183.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed controller Main Body Shape Related parts Material Resin
Thread Material Brass Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) 0kgf::9.9kgf
Operating fluid Compressed air Negative pressure -750mmHg(-750Torr)