(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Linear Stage M2-138

Linear Stage M2-138
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      24,086,626VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M2-138-C1
M2-138-L1
M2-138-R1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFeed Knob Position

24,086,626 VND

1 Piece(s) 13 Day(s) Center of the entire axes

24,086,626 VND

1 Piece(s) 13 Day(s) Side of the entire axes (L)

24,086,626 VND

1 Piece(s) 13 Day(s) Side of the entire axes (R)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Table Size (Length) L (Range Selectable)(mm) 121~ Table Size (Width) W (Range Selectable)(mm) 121~ Stroke (Distance along X-Axis) (Range Selectable)(mm) ±10 to 30mm
Stroke (Distance along Y-Axis) (Range Selectable)(mm) ±10 to 30mm Feeding Method Micrometer head Table Material Aluminum
Table Surface Treatment Black Alumite Travel Guide Cross Roller Table Size (Thickness) H (Range Selectable)(mm) 50.1~60
Stroke (X Distance)(mm) ±12.5 Stroke (Y Distance)(mm) ±12.5 Through Hole (Table Center Hole) None
Table Parallelism(µm) 30 Clamp Clamp Lever Readable Resolution(mm) 0.01
Material detail(mm) Aluminum Travel Guide Cross Roller Guide Load Capacity(kg) 7
Running Parallelism 0.02 Adjustment Mode (Types of Micrometer) Standard Weight(kg) 3