(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Suitable for the piping of machinery used at low pressures.
· Compressed air can flow in one direction and the air flow from the other direction can be cut off,
making it easy to use for protection and maintenance of vacuum lines and in environments with low pressure conditions.
Part Number |
---|
CVFF-01-01 |
CVFF-02-02 |
CVFF-03-03 |
CVFF-04-04 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | A (mm) | H (Hex) (mm) | L (mm) | T (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
10,514,303 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 9 | 12 | 35.6 | Rc 1/8 | 20 | ||
8,122,187 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 11 | 17 | 43.3 | Rc 1/4 | 49.2 | ||
5,464,280 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 12 | 22 | 53.2 | Rc 3/8 | 93.9 | ||
6,793,235 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 14 | 24 | 60.5 | Rc 1/2 | 113.7 |
Loading...Tải…
Applicable Fluid | Air | Max. Operating Pressure(MPa) | 9.9Kgf |