(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Valve HVF Series【20-25 Pieces Per Package】

Hand Valve HVF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,197,810VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Turn the handle to easily switch the compressed air of pneumatic machinery on/off.
· Maintenance and inspections can be done with the remaining pressure removed from inside of the machine.
· When the 3-way valve is off, the remaining pressure on the machine side is released into the atmosphere, while incoming air is cut off simultaneously.
[Applications]
· Use for opening and closing the air pressure of pneumatic devices.

 
Part Number
HVF-01-04
HVF-01-06
HVF-01-08
HVF-02-04
HVF-02-06
HVF-02-08
HVF-02-10
HVF-02-12
HVF-03-04
HVF-03-06
HVF-03-08
HVF-03-10
HVF-03-12
HVF-04-10
HVF-04-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngL1
(mm)
L2
(mm)
ØC
(mm)
ØP
(mm)
T
(mm)
E
(mm)
A
(mm)
B
(mm)
H (Hex)
(mm)
K1
(mm)
K2
(mm)
M1
(mm)
M2
(mm)
N
(mm)
ØD
(mm)
Weight
(g)

3,362,117 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 35.625.116.310.5R 1/840.3814.81421.611.18.21918433

3,404,402 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 35.626.216.312.5R 1/840.3816.41421.612.28.21918637

3,658,110 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 35.627.416.314.8R 1/840.3818.31421.613.48.21918835

3,482,930 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 38.625.116.310.5R 1/440.31014.81424.611.18.21918436.1

3,603,745 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 38.626.216.312.5R 1/440.31016.41424.612.28.21918637

3,772,883 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 38.627.416.314.8R 1/440.31018.31424.613.48.21918841

3,197,810 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 39.53119.317.5R 1/440.51020.2172314.510.92421.21058

3,458,767 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 41.134.119.320.5R 1/440.51022.91924.617.610.92421.21269

3,712,477 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 39.625.116.310.5R 3/840.31114.81725.611.18.21918441.3

3,821,212 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 39.626.216.312.5R 3/840.31116.41725.612.28.21918647

3,893,698 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 39.627.416.314.8R 3/840.31118.31725.613.48.21918848

3,284,797 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 40.53119.317.5R 3/840.51120.2172414.510.92421.21061

3,463,602 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 42.134.119.320.5R 3/840.51122.91925.617.610.92421.21268

3,376,613 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 43.53119.317.5R 1/240.51420.2212714.510.92421.21082

3,565,083 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 45.134.119.320.5R 1/240.51422.92128.617.610.92421.21276

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Brass Applicable Fluid Air Operating Temperature Range(°C) 0::60
Operating Pressure Range(MPa) 0Kgf::9.9Kgf