(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pilot Check Valve PVSF Series【15-50 Pieces Per Package】

Pilot Check Valve PVSF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      26,945,002VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Turn the handle to easily switch the compressed air of pneumatic machinery on/off.
· Maintenance and inspections can be done with the remaining pressure removed from inside of the machine.
· When the 3-way valve is off, the remaining pressure on the machine side is released into the atmosphere, while incoming air is cut off simultaneously.
[Applications]
· Use for opening and closing the air pressure of pneumatic devices.

 
Part Number
PVSF-01
PVSF-02
PVSF-03
PVSF-04
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD
(Ø)
A
(mm)
B
(mm)
E1
(mm)
E2
(mm)
H1(Hex)
(mm)
H2(Hex)
(mm)
H3
(mm)
L1
(mm)
L2
(mm)
T1
(mm)
T2
(mm)
Weight
(g)

64,614,795 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 14.57.61018.27.31281515.440.8R 1/8Rc 1/834.5

35,571,120 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1810.61326.59.517121921.148.9R 1/4Rc 1/474.6

30,762,722 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 2312.614.530.811.620122424.856.7R 3/8Rc 3/8123.4

26,945,002 VND

1 Pack(s)

15 Pieces Per Package

15 Pieces Per Package

6 Day(s) 26.514.51938.7142417283170.6R 1/2Rc 1/2207.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Brass