(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Screw Type | Strength Class (Steel) |
---|---|---|---|---|---|---|---|---|---|
5,558,076 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 10 | 150 | Entire Screws | 12.9 | ||
4,570,115 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 160 | Entire Screws | 12.9 | ||
4,999,662 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 170 | Entire Screws | 12.9 | ||
5,543,761 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 180 | Entire Screws | 12.9 | ||
5,903,440 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 190 | Entire Screws | 12.9 | ||
6,729,943 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 10 | 200 | Entire Screws | 12.9 | ||
3,894,294 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 7 Day(s) | 12 | 25 | Entire Screws | 12.9 | ||
3,092,468 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 30 | Entire Screws | 12.9 | ||
3,401,744 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 35 | Entire Screws | 12.9 | ||
3,573,561 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 40 | Entire Screws | 12.9 | ||
3,762,562 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 45 | Entire Screws | 12.9 | ||
4,071,838 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 12 | 50 | Entire Screws | 12.9 | ||
3,794,067 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 12 | 55 | Entire Screws | 12.9 | ||
3,994,519 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 12 | 60 | Entire Screws | 12.9 | ||
3,424,652 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 65 | Entire Screws | 12.9 | ||
3,596,471 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 70 | Entire Screws | 12.9 | ||
3,802,655 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 75 | Entire Screws | 12.9 | ||
3,985,929 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 12 | 80 | Entire Screws | 12.9 | ||
3,247,106 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 12 | 85 | Entire Screws | 12.9 | ||
3,384,558 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 12 | 90 | Entire Screws | 12.9 | ||
3,530,608 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 12 | 95 | Entire Screws | 12.9 | ||
3,693,834 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 12 | 100 | Entire Screws | 12.9 | ||
3,994,519 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 12 | 110 | Entire Screws | 12.9 | ||
4,363,932 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 12 | 120 | Entire Screws | 12.9 | ||
3,596,471 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 130 | Entire Screws | 12.9 | ||
3,911,474 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 140 | Entire Screws | 12.9 | ||
4,232,202 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 150 | Entire Screws | 12.9 | ||
5,011,120 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 160 | Entire Screws | 12.9 | ||
5,589,578 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 170 | Entire Screws | 12.9 | ||
5,980,185 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 180 | Entire Screws | 12.9 | ||
6,529,218 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 190 | Entire Screws | 12.9 | ||
7,048,702 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 200 | Entire Screws | 12.9 | ||
4,570,115 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 7 Day(s) | 14 | 25 | Entire Screws | 12.9 | ||
4,066,112 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 14 | 30 | Entire Screws | 12.9 | ||
4,309,521 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 7 Day(s) | 14 | 35 | Entire Screws | 12.9 | ||
3,722,471 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 14 | 40 | Entire Screws | 12.9 | ||
3,985,929 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 14 | 45 | Entire Screws | 12.9 | ||
4,249,385 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 14 | 50 | Entire Screws | 12.9 | ||
4,501,386 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 14 | 55 | Entire Screws | 12.9 | ||
3,659,473 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 14 | 60 | Entire Screws | 12.9 | ||
3,857,064 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 14 | 65 | Entire Screws | 12.9 | ||
3,994,519 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 14 | 70 | Entire Screws | 12.9 | ||
4,192,110 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 14 | 75 | Entire Screws | 12.9 | ||
3,023,741 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 80 | Entire Screws | 12.9 | ||
3,258,560 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 85 | Entire Screws | 12.9 | ||
3,258,560 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 90 | Entire Screws | 12.9 | ||
3,504,832 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 95 | Entire Screws | 12.9 | ||
3,504,832 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 100 | Entire Screws | 12.9 | ||
3,768,291 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 110 | Entire Screws | 12.9 | ||
4,008,839 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 120 | Entire Screws | 12.9 | ||
4,593,024 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 130 | Entire Screws | 12.9 | ||
4,879,391 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 140 | Entire Screws | 12.9 | ||
5,165,758 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 14 | 150 | Entire Screws | 12.9 | ||
2,909,192 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 14 | 160 | Entire Screws | 12.9 | ||
3,089,603 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 14 | 170 | Entire Screws | 12.9 | ||
3,301,515 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 14 | 180 | Entire Screws | 12.9 | ||
3,576,426 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 14 | 190 | Entire Screws | 12.9 | ||
4,100,476 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 14 | 200 | Entire Screws | 12.9 | ||
4,661,753 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 16 | 35 | Entire Screws | 12.9 | ||
3,796,929 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 16 | 40 | Entire Screws | 12.9 | ||
4,054,659 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 16 | 45 | Entire Screws | 12.9 | ||
4,312,385 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 7 Day(s) | 16 | 50 | Entire Screws | 12.9 | ||
3,155,468 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 16 | 55 | Entire Screws | 12.9 | ||
3,350,194 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 16 | 60 | Entire Screws | 12.9 | ||
3,510,561 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 16 | 65 | Entire Screws | 12.9 | ||
3,682,382 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 16 | 70 | Entire Screws | 12.9 | ||
3,854,201 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 16 | 75 | Entire Screws | 12.9 | ||
4,014,566 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 16 | 80 | Entire Screws | 12.9 | ||
4,278,022 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 16 | 85 | Entire Screws | 12.9 | ||
4,278,022 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 10 Day(s) | 16 | 90 | Entire Screws | 12.9 | ||
4,633,116 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 16 | 95 | Entire Screws | 12.9 | ||
4,633,116 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 16 | 100 | Entire Screws | 12.9 | ||
2,608,510 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | 110 | Entire Screws | 12.9 | ||
2,783,192 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | 120 | Entire Screws | 12.9 | ||
3,003,694 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | 130 | Entire Screws | 12.9 | ||
3,247,106 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | 140 | Entire Screws | 12.9 | ||
3,504,832 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | 150 | Entire Screws | 12.9 | ||
3,782,609 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | 160 | Entire Screws | 12.9 | ||
4,063,249 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | 170 | Entire Screws | 12.9 | ||
4,355,339 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | 180 | Entire Screws | 12.9 | ||
4,676,071 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 16 | 190 | Entire Screws | 12.9 | ||
3,204,152 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) | 16 | 200 | Entire Screws | 12.9 | ||
3,842,743 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 18 | 40 | Entire Screws | 12.9 | ||
4,066,112 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 18 | 45 | Entire Screws | 12.9 | ||
4,232,202 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 18 | 50 | Entire Screws | 12.9 | ||
4,444,114 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 18 | 55 | Entire Screws | 12.9 | ||
4,661,753 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 18 | 60 | Entire Screws | 12.9 | ||
4,902,299 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 18 | 65 | Entire Screws | 12.9 | ||
2,728,785 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 18 | 70 | Entire Screws | 12.9 | ||
2,843,330 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 18 | 75 | Entire Screws | 12.9 |
Loading...Tải…
Detailed Shape | Standard | Mounting Hole Shape | None | Material | SCM435 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy