(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
No insulating parts required, helping keep costs down.
· The flange's insulating performance saves the trouble of having to prepare insulated bolts.
· The weight of the JIS10K has been reduced for improved workability.
· The tube section is covered with an insulating material to prevent pipe corrosion due to stray electrical current within the soil.
· Applicable fluids: Limited to fluids that do not corrode stainless steel. (SUS304, 316L).
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (Ø) | Min. Bend Radius (mm) | Length (mm) | Nominal diameter (bore diameter) | Minimum Bending Radius (No vibration/With vibration) (mm) |
---|---|---|---|---|---|---|---|---|---|
1,901,884 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1000 | 15A | 80/180 | ||
2,235,717 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1100 | 15A | 80/180 | ||
2,349,618 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1200 | 15A | 80/180 | ||
2,463,519 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1300 | 15A | 80/180 | ||
2,577,223 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1400 | 15A | 80/180 | ||
2,691,123 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1500 | 15A | 80/180 | ||
2,805,024 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1600 | 15A | 80/180 | ||
2,918,925 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1700 | 15A | 80/180 | ||
3,032,825 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1800 | 15A | 80/180 | ||
3,146,726 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1900 | 15A | 80/180 | ||
3,260,626 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 2000 | 15A | 80/180 | ||
1,104,777 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 300 | 15A | 80/180 | ||
1,218,677 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 400 | 15A | 80/180 | ||
1,332,578 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 500 | 15A | 80/180 | ||
1,446,479 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 600 | 15A | 80/180 | ||
1,560,182 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 700 | 15A | 80/180 | ||
1,674,083 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 800 | 15A | 80/180 | ||
1,787,984 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 900 | 15A | 80/180 | ||
2,239,652 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1000 | 20A | 80/180 | ||
2,644,107 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1100 | 20A | 80/180 | ||
2,785,352 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1200 | 20A | 80/180 | ||
2,926,793 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1300 | 20A | 80/180 | ||
3,068,235 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1400 | 20A | 80/180 | ||
3,209,479 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1500 | 20A | 80/180 | ||
3,350,921 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1600 | 20A | 80/180 | ||
3,492,165 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1700 | 20A | 80/180 | ||
3,633,607 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1800 | 20A | 80/180 | ||
3,775,048 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 1900 | 20A | 80/180 | ||
3,916,293 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 2000 | 20A | 80/180 | ||
1,249,956 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 300 | 20A | 80/180 | ||
1,391,397 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 400 | 20A | 80/180 | ||
1,532,838 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 500 | 20A | 80/180 | ||
1,674,083 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 600 | 20A | 80/180 | ||
1,815,524 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 700 | 20A | 80/180 | ||
1,956,966 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 800 | 20A | 80/180 | ||
2,098,211 VND | 1 Piece(s) | 9 Day(s) or more | 24.1 | 80 | 900 | 20A | 80/180 | ||
2,545,944 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 1000 | 25A | 100/200 | ||
3,017,088 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 1100 | 25A | 100/200 | ||
3,189,807 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 1200 | 25A | 100/200 | ||
3,362,724 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 1300 | 25A | 100/200 | ||
3,535,444 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 1400 | 25A | 100/200 | ||
3,708,164 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 1500 | 25A | 100/200 | ||
3,881,080 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 1600 | 25A | 100/200 | ||
4,053,800 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 1700 | 25A | 100/200 | ||
4,226,520 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 1800 | 25A | 100/200 | ||
4,399,239 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 1900 | 25A | 100/200 | ||
4,572,156 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 2000 | 25A | 100/200 | ||
1,336,512 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 300 | 25A | 100/200 | ||
1,509,232 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 400 | 25A | 100/200 | ||
1,681,952 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 500 | 25A | 100/200 | ||
1,854,868 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 600 | 25A | 100/200 | ||
2,027,588 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 700 | 25A | 100/200 | ||
2,200,308 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 800 | 25A | 100/200 | ||
2,373,028 VND | 1 Piece(s) | 9 Day(s) or more | 29.5 | 100 | 900 | 25A | 100/200 | ||
3,543,313 VND | 1 Piece(s) | 9 Day(s) or more | 38.6 | 120 | 1000 | 32A | 120/230 | ||
4,187,372 VND | 1 Piece(s) | 9 Day(s) or more | 38.6 | 120 | 1100 | 32A | 120/230 | ||
4,414,977 VND | 1 Piece(s) | 9 Day(s) or more | 38.6 | 120 | 1200 | 32A | 120/230 | ||
4,642,778 VND | 1 Piece(s) | 9 Day(s) or more | 38.6 | 120 | 1300 | 32A | 120/230 | ||
4,870,580 VND | 1 Piece(s) | 9 Day(s) or more | 38.6 | 120 | 1400 | 32A | 120/230 | ||
5,098,381 VND | 1 Piece(s) | 9 Day(s) or more | 38.6 | 120 | 1500 | 32A | 120/230 |
Part Number |
---|
Loading...Tải…
Applicable Fluid | Water / Gas / Oil / Air | Tube | SUS304 | Max. Operating Pressure(MPa) | 1 |
---|---|---|---|---|---|
Connecting Part Type | Flange | Braid | Presence | Connecting Part Material | Cast Iron |
Operating Temperature Range(°C) | 0::60 | MK Fitting Material | SS400 | Press Ring Material | SS400 |
Blade Material | SUS304 |