(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Partially Threaded Hex Bolt【2-8 Pieces Per Package】

Partially Threaded Hex Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      182,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
●The product is stronger than fully threaded bolts in the section below the head where the load is applied.

Features

●The strength of the body where takes the load is higher compared with that of the full thread type.

Specification

●SPQ(bag):10
Part Number
B22-1650
B22-1655
B22-1660
B22-1665
B22-1670
B22-1675
B22-1680
B22-2055
B22-2060
B22-2065
B22-2070
B22-2075
B22-2080
B230855
B230860
B230865
B230870
B230875
B231040
B231045
B231050
B231055
B231060
B231065
B231070
B231075
B231240
B231245
B231250
B231255
B231260
B231265
B231270
B231275
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class (Steel) Strength Class (Stainless Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

182,000 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) 16502[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-34989999312188477-8812323.1

182,000 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) 16552[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-34989999312195477-8821346.8

182,000 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) 16602[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-34989999312201477-8839370.5

182,000 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) 16652[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-34989999312218477-8847394.2

182,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 16702[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-24989999312225477-8855278.6

182,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 16752[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-24989999312232477-8863294.4

182,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 16802[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-24989999312249477-8871310

182,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 20552.5[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-24989999312300477-8936392.8

182,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 20602.5[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-24989999312317477-8944417.4

182,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 20652.5[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-24989999312324477-8952442

182,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 20702.5[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-24989999312331477-8961466.8

182,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 20752.5[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-24989999312348477-8979491.4

182,000 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

9 Day(s) 20802.5[Steel] Low-Carbon Steel (S​W​C​H)Bright Chromate Plating4.8-24989999312355477-8987516

210,000 VND

1 Pack(s)

8 Pieces Per Package

8 Pieces Per Package

9 Day(s) 8551.25Stainless Steel--A2-5084989999063059160-0923208.96

210,000 VND

1 Pack(s)

7 Pieces Per Package

7 Pieces Per Package

9 Day(s) 8601.25Stainless Steel--A2-5074989999063066160-0931196.7

210,000 VND

1 Pack(s)

7 Pieces Per Package

7 Pieces Per Package

9 Day(s) 8651.25Stainless Steel--A2-5074989999063073160-0940210

210,000 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

9 Day(s) 8701.25Stainless Steel--A2-5064989999063080160-0958192.12

210,000 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

9 Day(s) 8751.25Stainless Steel--A2-5064989999063097160-0966204.12

210,000 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

9 Day(s) 10401.5Stainless Steel--A2-5064989999063172160-1032195

210,000 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 10451.5Stainless Steel--A2-5054989999063189160-1041175

210,000 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 10501.5Stainless Steel--A2-5054989999063196160-1059187.5

267,160 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 10551.5Stainless Steel--A2-5054989999063202160-1067200.5

210,000 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

9 Day(s) 10601.5Stainless Steel--A2-5044989999063219160-1083170

210,000 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

9 Day(s) 10651.5Stainless Steel--A2-5044989999063226160-1091179.2

210,000 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

9 Day(s) 10701.5Stainless Steel--A2-5044989999063233160-1105189.2

210,000 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

9 Day(s) 10751.5Stainless Steel--A2-5044989999063240160-1113199.2

210,000 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 12401.75Stainless Steel--A2-5054989999063295160-1164232

210,000 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

9 Day(s) 12451.75Stainless Steel--A2-5044989999063301160-1172198.8

210,000 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

9 Day(s) 12501.75Stainless Steel--A2-5044989999063318160-1181214

210,000 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

9 Day(s) 12551.75Stainless Steel--A2-5044989999063325160-1199230.8

210,000 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) 12601.75Stainless Steel--A2-5034989999063332160-1202181.8

210,000 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) 12651.75Stainless Steel--A2-5034989999063349160-1211192.9

210,000 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) 12701.75Stainless Steel--A2-5034989999063356160-1229203.7

210,000 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) 12751.75Stainless Steel--A2-5034989999063363160-1237214.2

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Screw Type Half Thread Detailed Shape Standard Mounting Hole Shape No
Thread Type Metric coarse Sales Unit Box/package Application Standard