(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Corner fixture square (stainless steel)

Corner fixture square (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      60,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
My Components
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

● Position adjustments are fitted on both sides.
● Can be used for both inward and outward facing applications.
● Please use with flat head screws.
● As a reinforcing metal fitting for corners.
● As fall prevention for furniture.
● For making shelves.

Corner fixture square (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      60,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
TKL16105
TKL16120
TKL16150
TKL1630
TKL1635
TKL1645
TKL1660
TKL1675
TKL1690
TKL20105
TKL20120
TKL2045
TKL2060
TKL2075
TKL2090
TKL25105
TKL25120
TKL2545
TKL2560
TKL2575
TKL2590
TKL30105
TKL30120
TKL3045
TKL3060
TKL3075
TKL3090
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPlate Thickness
(mm)
Hole diameter
(mm)
The number of holes H
(mm)
W
(mm)
D
(mm)
Load Capacity (2 pcs.)
(kg)
JAN code Ordering Code Mass
(g)

182,000 VND

1 Piece(s) 9 Day(s) 55410516105404989999182767409-9371111

182,000 VND

1 Piece(s) 9 Day(s) 55412016120204989999182774409-9389129

242,000 VND

1 Piece(s) 9 Day(s) 55615016150204989999182781409-9397160

60,000 VND

1 Piece(s) 9 Day(s) 344301630604989999182798409-940118

68,000 VND

1 Piece(s) 9 Day(s) 344351635604989999182804409-941921

70,000 VND

1 Piece(s) 9 Day(s) 34.54451645504989999182811409-942728

82,000 VND

1 Piece(s) 9 Day(s) 34.54601660404989999182828409-943540

132,000 VND

1 Piece(s) 9 Day(s) 554751675404989999182835409-944376

162,000 VND

1 Piece(s) 9 Day(s) 554901690404989999182842409-945193

182,000 VND

1 Piece(s) 9 Day(s) 34.5610520105204989999182859409-946090

200,000 VND

1 Piece(s) 9 Day(s) 34.5612020120204989999182866409-9478104

82,000 VND

1 Piece(s) 9 Day(s) 34.54452045604989999182873409-948636

96,000 VND

1 Piece(s) 9 Day(s) 34.54602060504989999182880409-949450

116,000 VND

1 Piece(s) 9 Day(s) 34.54752075304989999182897409-950864

140,000 VND

1 Piece(s) 9 Day(s) 34.56902090304989999182910409-952479

192,000 VND

1 Piece(s) 9 Day(s) 34.5610525105304989999182903409-9516117

216,000 VND

1 Piece(s) 9 Day(s) 34.5612025120304989999182927409-9532136

92,000 VND

1 Piece(s) 9 Day(s) 34.54452545704989999182934409-954148

110,000 VND

1 Piece(s) 9 Day(s) 34.54602560604989999182941409-955965

126,000 VND

1 Piece(s) 9 Day(s) 34.54752575404989999182958409-956782

162,000 VND

1 Piece(s) 9 Day(s) 34.56902590404989999182965409-957599

206,000 VND

1 Piece(s) 9 Day(s) 34.5610530105404989999182972409-9583142

236,000 VND

1 Piece(s) 9 Day(s) 34.5612030120404989999182989409-9591163

118,000 VND

1 Piece(s) 9 Day(s) 34.54453045804989999182996409-960558

140,000 VND

1 Piece(s) 9 Day(s) 34.54603060704989999184884409-961379

162,000 VND

1 Piece(s) 9 Day(s) 34.54753075504989999184891409-9621100

184,000 VND

1 Piece(s) 9 Day(s) 34.56903090504989999184907409-9630120
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPlate Thickness
(mm)
Hole diameter
(mm)
The number of holes H
(mm)
W
(mm)
D
(mm)
Load Capacity (2 pcs.)
(kg)
JAN code Ordering Code Mass
(g)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Specifications Brushed Finish
Quantity(piece) 1
Close

Comparison list