(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pelican S Hook (Stainless Steel)

Pelican S Hook (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      72,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Designed such that one side of the hook has deep opening.
[Usage]
· Terminal fittings of cargo handling rope.

 
Part Number
TPS5
TPS6
TPS8
TPS10
TPS12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(mm)
Working Load
(kN)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

72,000 VND

1 Piece(s) 9 Day(s) 500.254989999284911300-887816

120,000 VND

1 Piece(s) 9 Day(s) 600.2964989999284928300-888629

160,000 VND

1 Piece(s) 9 Day(s) 760.4984989999284935300-889469

246,000 VND

1 Piece(s) 9 Day(s) 1000.98104989999284942300-8908132

294,000 VND

1 Piece(s) 9 Day(s) 1201.47124989999284959300-8916223

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type S-shaped Hook Material SUS304 Ordering Unit 1
Qty. 1 pc.