(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Open Eye Plate (Stainless Steel)

Open Eye Plate (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      120,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Locked in 4 places.
[Usage]
· For mounting on pillars and wall.

Features

●A type that holds 4 places.

Usage

●For attaching to a pole or wall.

Specification

●SPQ(piece):20

Materials

●Stainless Steel(SUS304)
Part Number
TOIP5
TOIP6
TOIP8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWorking Load
(kN)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

120,000 VND

1 Piece(s) 9 Day(s) 0.1054989999180978409-912521

150,000 VND

1 Piece(s) 9 Day(s) 0.1564989999180985409-913330

226,000 VND

1 Piece(s) 9 Day(s) 0.284989999180992409-914159

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Metal Fittings and Eye plate With Washer Material SUS304 Ordering Unit 1
Qty. 1 pc.