(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel wire

Steel wire
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      319,723VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Plated steel wire.

[Applications]
· For bundling of various objects.
· Suitable for a wide variety of applications, including gardening, farming, and other types of work.

Features

●Iron wire plating is applied.

Usage

●For uniting.

Specification

●SPQ(roll):10

Materials

●Steel(SWMGS-2) 
●Surface Treatment: Electro-Zinc Plated, Molten Zinc Plated
Part Number
TYW07
TYW09
TYW12
TYW16
TYW20
TYW26
TYW32
TYW40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWire diameter
(mm)
Count Length
(m)
Working Load
(kgf)
JAN code Ordering Code

482,856 VND

1 Piece(s) 9 Day(s) or more 0.72232044989999276077282-5074

391,838 VND

1 Piece(s) 6 Day(s) or more 0.92020074989999276060282-5066

386,698 VND

1 Piece(s) Same day 1.218110134989999276053282-5058

364,786 VND

1 Piece(s) Same day 1.61660214989999276046282-5040

353,986 VND

1 Piece(s) 6 Day(s) or more 21440364989999276039282-5031

332,515 VND

1 Piece(s) 4 Day(s) or more 2.61223604989999276022282-5023

319,723 VND

1 Piece(s) 6 Day(s) or more 3.21015904989999276015282-5015

319,723 VND

1 Piece(s) 6 Day(s) or more 4.08101404989999276008282-5007

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Types Wires Material Steel (SWMGS-2) Surface Treatment Galvanized Finish
Qty. 1 Roll Mass(g) 1000