(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aluminum sleeve【20 Pieces Per Package】

Aluminum sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      145,810VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Used for creating wire with a stand. [Material] Aluminum

 
Part Number
AS1
AS1.5
AS2
AS25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngCompatible Wire Diameter
(mm)
Dedicated Crimping Tool Mass
(g/package)

145,810 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

Same day 1.0THC2502

269,191 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

4 Day(s) or more 1.5THC2503

223,473 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

4 Day(s) or more 2.0THC250,TBC6008

248,850 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

4 Day(s) or more 2.5TBC6009

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Wire Fitting Material Aluminum Qty. / Pack(piece) 20
Qty. 1 Pack