(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Sash Brace

Stainless Steel Sash Brace
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      102,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of stainless steel for excellent corrosion resistance.

[Uses]
· Machine housing.
· Furniture, etc.

Features

●Made of stainless steel and excellent in corrosion resistance.

Usage

●Assistance for furniture and others.

Specification

●SPQ(piece):10

Materials

●Stainless Steel(SUS304)
Part Number
TS41LR
TS42L
TS42R
TS43L
TS43R
TS44L
TS44R
TS45L
TS45R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Full Length
(mm)
Thickness
(mm)
Hole diameter
(mm)
The number of holes JAN code Ordering Code Mass
(g)

318,000 VND

1 Piece(s) 9 Day(s) Left and Right Combination3002.03.544989999290271302-1688115

190,000 VND

1 Piece(s) 9 Day(s) For Left Side2501.5Flat Washer: 3.5 / L Washer: 3.5Flat Washer: 2 / L Washer: 24989999290288302-169661

190,000 VND

1 Piece(s) 9 Day(s) For Right Side2501.5Flat Washer: 3.5 / L Washer: 3.5Flat Washer: 2 / L Washer: 24989999290295302-170061

130,000 VND

1 Piece(s) 9 Day(s) For Left Side2001.2Flat Washer: 3.5 / L Washer: 3.5Flat Washer: 2 / L Washer: 24989999290301302-171835

130,000 VND

1 Piece(s) 9 Day(s) For Right Side2001.2Flat Washer: 3.5 / L Washer: 3.5Flat Washer: 2 / L Washer: 24989999290318302-172635

122,000 VND

1 Piece(s) 9 Day(s) For Left Side1501.2Flat Washer: 3.5 / L Washer: 3.5Flat Washer: 2 / L Washer: 24989999290325302-173432

122,000 VND

1 Piece(s) 9 Day(s) For Right Side1501.2Flat Washer: 3.5 / L Washer: 3.5Flat Washer: 2 / L Washer: 24989999290332302-174232

102,000 VND

1 Piece(s) 9 Day(s) For Left Side1001.0Flat Washer: 2.5 / L Washer: 2.5Flat Washer: 2 / L Washer: 24989999290349302-175114

102,000 VND

1 Piece(s) 9 Day(s) For Right Side1001.0Flat Washer: 2.5 / L Washer: 2.5Flat Washer: 2 / L Washer: 24989999290356302-176914

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Mounting Direction Upward Opening/Upward Opening/Front Opening Stopper_01 No Stay Type Rotation
Rotation Type Flap Stopper Release No Material Stainless Steel (SUS304)
Surface Treatment No Qty.(piece) 1