(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A wire rope consisting of multiple thin twisted steel wires.
· Also available with different specifications.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Surface Treatment | Reference Applied Load (kg) | Rope Diameter (mm) |
---|---|---|---|---|---|---|---|
4,619,391 VND | 1 Piece(s) | 6 Day(s) or more | Black | 6.0 | 0.45 | ||
4,619,391 VND | 1 Piece(s) | 6 Day(s) or more | Blue | 6.0 | 0.45 | ||
4,619,391 VND | 1 Piece(s) | 6 Day(s) or more | Red | 6.0 | 0.45 | ||
4,619,391 VND | 1 Piece(s) | 6 Day(s) or more | Transparent | 6.0 | 0.45 | ||
4,619,391 VND | 1 Piece(s) | 6 Day(s) or more | Yellow | 6.0 | 0.45 | ||
3,378,316 VND | 1 Piece(s) | 6 Day(s) or more | Black | 20 | 0.81 | ||
3,378,316 VND | 1 Piece(s) | 6 Day(s) or more | Blue | 20 | 0.81 | ||
3,378,316 VND | 1 Piece(s) | 6 Day(s) or more | Red | 20 | 0.81 | ||
3,378,316 VND | 1 Piece(s) | 6 Day(s) or more | Transparent | 20 | 0.81 | ||
3,378,316 VND | 1 Piece(s) | 6 Day(s) or more | Yellow | 20 | 0.81 | ||
3,621,995 VND | 1 Piece(s) | 6 Day(s) or more | Black | 30.0 | 1.0 | ||
3,621,995 VND | 1 Piece(s) | 14 Day(s) or more | Blue | 30.0 | 1.0 | ||
3,621,995 VND | 1 Piece(s) | 14 Day(s) or more | Red | 30.0 | 1.0 | ||
3,621,995 VND | 1 Piece(s) | 6 Day(s) or more | Transparent | 30.0 | 1.0 | ||
3,621,995 VND | 1 Piece(s) | 11 Day(s) or more | Yellow | 30.0 | 1.0 | ||
4,218,546 VND | 1 Piece(s) | 6 Day(s) or more | Black | 70.0 | 1.5 | ||
4,218,546 VND | 1 Piece(s) | 9 Day(s) or more | Blue | 70.0 | 1.5 | ||
4,218,546 VND | 1 Piece(s) | 10 Day(s) or more | Red | 70.0 | 1.5 | ||
4,218,546 VND | 1 Piece(s) | 6 Day(s) or more | Transparent | 70.0 | 1.5 | ||
4,218,546 VND | 1 Piece(s) | 9 Day(s) or more | Yellow | 70.0 | 1.5 |
Loading...Tải…
Types | Wires | Material | SUS304 |