(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Rhombus Flange Type Ball Bearing Unit (cylindrical hole type, diameter series 2).
•Related Keywords: TYB, Flange Type, Bearing Unit
Part Number |
---|
UCFL201 |
UCFL202 |
UCFL203 |
UCFL204 |
UCFL205 |
UCFL206 |
UCFL207 |
UCFL208 |
UCFL209 |
UCFL210 |
UCFL211 |
UCFL212 |
UCFL214 |
UCFL215 |
UCFL216 |
UCFL218 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. d (Ø) | Basic Rated Load Dynamic (Kgf) | Basic Rated Load Static (Kgf) | Installation Bolt Name | Housing Name No. | Weight |
---|---|---|---|---|---|---|---|---|---|---|
4,770,749 VND | 1 Piece(s) | 5 Day(s) | 12 | 1280 | 650 | M10 | FL 204 | 500 | ||
4,770,749 VND | 1 Piece(s) | 5 Day(s) | 15 | 1280 | 650 | M10 | FL 204 | 480 | ||
4,770,749 VND | 1 Piece(s) | 7 Day(s) | 17 | 1280 | 650 | M10 | FL 204 | 470 | ||
4,698,587 VND | 1 Piece(s) | 4 Day(s) | 20 | 1280 | 650 | M10 | FL 204 | 450 | ||
4,708,540 VND | 1 Piece(s) | 4 Day(s) | 25 | 1400 | 730 | M14 | FL 205 | 640 | ||
4,760,485 VND | 1 Piece(s) | 4 Day(s) | 30 | 1950 | 1050 | M14 | FL 206 | 930 | ||
4,811,806 VND | 1 Piece(s) | 5 Day(s) | 35 | 2570 | 1430 | M14 | FL 207 | 1200 | ||
4,851,930 VND | 1 Piece(s) | 5 Day(s) | 40 | 2910 | 1650 | M14 | FL 208 | 1600 | ||
4,877,437 VND | 1 Piece(s) | 7 Day(s) | 45 | 3200 | 1850 | M16 | FL 209 | 1900 | ||
4,942,133 VND | 1 Piece(s) | 7 Day(s) | 50 | 3510 | 2100 | M16 | FL 210 | 2200 | ||
5,052,553 VND | 1 Piece(s) | 7 Day(s) | 55 | 4330 | 2660 | M16 | FL 211 | 3300 | ||
5,193,766 VND | 1 Piece(s) | 7 Day(s) | 60 | 5240 | 3300 | M20 | FL 212 | 4200 | ||
5,614,295 VND | 1 Piece(s) | 7 Day(s) | 70 | 6220 | 4000 | M20 | FL 214 | 5700 | ||
5,731,868 VND | 1 Piece(s) | 7 Day(s) | 75 | 6740 | 4400 | M20 | FL 215 | 6400 | ||
6,360,482 VND | 1 Piece(s) | 7 Day(s) | 80 | 7260 | 4750 | M22 | FL 216 | 7800 | ||
7,182,877 VND | 1 Piece(s) | 7 Day(s) | 90 | 9600 | 6450 | M22 | FL 218 | 12300 |
Loading...Tải…
Unit, Type | Bearing Unit | Bearing Unit, Type | Diamond Shape Flanged | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Hole | Type of Pillow Blocks | Others | Rolling Element Material | Steel |
Surface Treatment | Not Provided | Cover | Cast Iron Cover Attached |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy