(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]·Pipe diameter ø60.5 roller. ·Thickness is t3.2.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Dia. D (Ø) | Width W (mm) | Properties | Lining | Lining Material | Lining Hardness (Shore A) | Lining Color | Motor Specifications | Mounting Shaft Holder Specifications | Cable Length (mm) | Nominal Peripheral Speed (m/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,738,799 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 800 | Standard | No | - | - | - | Brake | - | - | 15 | ||
7,382,885 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 1000 | Standard | No | - | - | - | - | - | - | 17 | ||
10,210,139 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 1000 | Standard | No | - | - | - | Brake | - | - | 17 | ||
7,382,885 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 1000 | Standard | No | - | - | - | Double Shaft D-Cut | - | - | 17 | ||
8,230,943 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 1000 | Standard | No | - | - | - | Double Shaft D-Cut | - | 2000 | 17 | ||
5,733,588 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 300 | Standard | No | - | - | - | - | - | - | 17 | ||
5,733,588 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 300 | Standard | No | - | - | - | Double Shaft D-Cut | - | - | 17 | ||
6,581,646 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 300 | Standard | No | - | - | - | Double Shaft D-Cut | - | 1500 | 17 | ||
6,840,923 VND | 1 Piece(s) | 20 Day(s) or more | 70 | 300 | Standard | Entire surface | Natural Rubber | 60 | Black | Double Shaft D-Cut | - | - | 17 | ||
8,914,150 VND | 1 Piece(s) | 20 Day(s) or more | 70 | 350 | Standard / Oil Resistance | Entire surface | Nitrile Rubber | 60 | Black | - | - | - | 17 | ||
9,960,305 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 370 | Standard | No | - | - | - | Brake, Double Shaft D-Cut | V Pulley | - | 17 | ||
6,346,173 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 370 | Standard | No | - | - | - | Double Shaft D-Cut | - | - | 17 | ||
5,969,258 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 400 | Standard | No | - | - | - | - | - | - | 17 | ||
6,204,732 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 500 | Standard | No | - | - | - | - | - | - | 17 | ||
9,880,240 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 500 | Standard | No | - | - | - | Brake | - | 1500 | 17 | ||
7,052,987 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 500 | Standard | No | - | - | - | Double Shaft D-Cut | - | 2000 | 17 | ||
8,419,401 VND | 1 Piece(s) | 20 Day(s) or more | 70 | 550 | Standard | Entire surface | Natural Rubber | 60 | Black | - | - | - | 17 | ||
6,440,402 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 600 | Standard | No | - | - | - | - | - | - | 17 | ||
10,115,910 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 600 | Standard | No | - | - | - | Brake | - | 1500 | 17 | ||
9,267,656 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 600 | Standard | No | - | - | - | Brake, Double Shaft D-Cut | - | - | 17 | ||
8,042,486 VND | 1 Piece(s) | 20 Day(s) or more | 70 | 600 | Standard | Entire surface | Natural Rubber | 60 | Black | - | - | - | 17 | ||
10,667,119 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 625 | Standard | No | - | - | - | Brake, Double Shaft D-Cut | V Pulley | - | 17 | ||
6,676,072 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 700 | Standard | No | - | - | - | - | - | - | 17 | ||
7,288,460 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 747 | Standard | No | - | - | - | Double Shaft D-Cut | - | - | 17 | ||
6,911,545 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 800 | Standard | No | - | - | - | - | - | - | 17 | ||
9,738,799 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 800 | Standard | No | - | - | - | Brake, Double Shaft D-Cut | - | - | 17 | ||
10,525,874 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 800 | Standard | No | - | - | - | Brake, Double Shaft D-Cut | V Pulley | - | 17 | ||
6,911,545 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 800 | Standard | No | - | - | - | Double Shaft D-Cut | - | - | 17 | ||
7,147,215 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 900 | Standard | No | - | - | - | - | - | - | 17 | ||
9,974,469 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 900 | Standard | No | - | - | - | Brake | - | - | 17 | ||
6,581,646 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 480 | Standard | No | - | - | - | - | - | - | 45 | ||
5,969,258 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 400 | Standard | No | - | - | - | - | - | - | 55 | ||
6,440,402 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 600 | Standard | No | - | - | - | - | - | - | 55 | ||
7,005,774 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 600 | Standard | No | - | - | - | - | - | 1000 | 55 | ||
7,382,885 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 1000 | Standard | No | - | - | - | - | - | - | 60 | ||
10,210,139 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 1000 | Standard | No | - | - | - | Brake, Double Shaft D-Cut | - | - | 60 | ||
7,382,885 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 1000 | Standard | No | - | - | - | Double Shaft D-Cut | - | - | 60 | ||
5,733,588 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 300 | Standard | No | - | - | - | - | - | - | 60 | ||
6,520,467 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 300 | Standard | No | - | - | - | - | V Pulley | - | 60 | ||
7,133,051 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 350 | Standard | No | - | - | - | Double Shaft D-Cut | V Pulley | - | 60 | ||
5,969,258 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 400 | Standard | No | - | - | - | - | - | - | 60 | ||
5,969,258 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 400 | Standard | No | - | - | - | Double Shaft D-Cut | - | - | 60 | ||
6,204,732 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 500 | Standard | No | - | - | - | - | - | - | 60 | ||
6,440,402 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 600 | Standard | No | - | - | - | - | - | - | 60 | ||
7,005,774 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 600 | Standard | No | - | - | - | - | - | 1000 | 60 | ||
10,667,119 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 625 | Standard | No | - | - | - | Brake, Double Shaft D-Cut | V Pulley | - | 60 | ||
6,676,072 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 700 | Standard | No | - | - | - | - | - | - | 60 | ||
9,503,326 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 700 | Standard | No | - | - | - | Brake | - | - | 60 | ||
6,911,545 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 800 | Standard | No | - | - | - | - | - | - | 60 | ||
9,738,799 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 800 | Standard | No | - | - | - | Brake | - | - | 60 | ||
7,147,215 VND | 1 Piece(s) | 20 Day(s) or more | 60.5 | 900 | Standard | No | - | - | - | - | - | - | 60 | ||
10,563,447 VND | 1 Piece(s) | 20 Day(s) or more | 70 | 950 | Standard | Entire surface | Natural Rubber | 60 | Black | Double Shaft D-Cut | - | - | 60 |
Part Number |
---|
Loading...Tải…
Long Roller Type | With Motor | Type | Long Roller | Roller Material | STKM12 |
---|---|---|---|---|---|
Shaft Type | Shaft | Bearing | No | Drive | Standard |
Surface Treatment | Trivalent Chromate | Power Supply | DC24V | Load (Reference)(N) | 2940 or Less |
Motor Type | Standard Brushless Motor |