(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flexible Joint for Steel Drainage Pipe, Socket (S) (S-H-65A)

Flexible Joint for Steel Drainage Pipe, Socket (S) (S-H-65A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      399,508VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The connectors are of flexible joint for drainage steel pipes, in response to demands for comprehensive cost reduction

 
Part Number
S-H-65A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJoint Nominal D1

540,945 VND

1 Piece(s) 8 Day(s) or more 65A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flexible Joints Applicable Plumbing Steel pipe / Other resin pipes Applicable Fluid Water / Air
Body Material Steel