(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Japanese Only
Compact and lightweight design that is ideal for reducing the size of machinery. The clutch field is a ball bearing support type which makes it easy to mount.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Japanese Only
Loading...Tải…
Function | Clutch Unit | Type | Independent Electromagnetic | Operating Condition | Dry |
---|---|---|---|---|---|
Used Motive Energy | General Purpose | Environment, Applications | Standard | Max. Operating Rotational Speed(rpm) | 3600 |
Rated Torque (Range)(N・m) | 0.1~30 | Main Body Mounting Type | Side mounting (flange type) | Shaft Structure | Through |
Number of Clutches | 1 | Structure | Standard | Feature | Standard |
Cooling | Naturally Cooled | Insulation Class | No |