(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Triple Dimpled Handrail L Type BR-558

Triple Dimpled Handrail L Type BR-558

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Triple Dimpled Handrail L Type BR-558
  • Triple Dimpled Handrail L Type BR-558
  • Triple Dimpled Handrail L Type BR-558
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,546,136VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Easy to assemble with a single wood screw and easy to mount.
·Three colors are available and can be selected according to the application.

 
Part Number
457-731
457-732
457-733
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor

3,546,136 VND

1 Piece(s) 10 Day(s) or more Silver light oak

3,546,136 VND

1 Piece(s) 10 Day(s) or more AG/M Oak

3,546,136 VND

1 Piece(s) 10 Day(s) or more AG/Light Oak

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Barrier-Free / Handrail Pipe Related Products Type Handrail pipe Material Tamo Laminated Wood, Zinc Alloy Size φ35×600×600
Load Capacity ( Mounting Pitch less than 910)(kgf) 60