(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Joint, GAPA-64-IV

Plastic Joint, GAPA-64-IV

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Plastic Joint, GAPA-64-IV
  • Plastic Joint, GAPA-64-IV
  • Plastic Joint, GAPA-64-IV
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      38,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI-VONA are offered based on customers' needs who carefully selects products of remarkably growing Asian manufacturers. Please select an item according to the user's various usage scenes. TMEH Company is a leading mechanical parts manufacturer in Malaysia. After the establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to constantly acknowledge Japanese manufacturers.

 
Part Number
GAP-64-IV
GAP-65-IV
GAPA-64-IV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSJoint Type Intermediate/Corner Type

167,998 VND

1 Piece(s) 7 Day(s) or more 10Single Unit-

38,990 VND

1 Piece(s) 7 Day(s) or more 10Single Unit-

200,850 VND

1 Piece(s) 7 Day(s) or more 10CornerL-Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Plug Style Type Plastic Joint Material Plastic
Applicable Pipe Dia.(φ),(Squre) 28 Color Ivory