(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hanging Bracket / Hanger, Strong Hanging Bracket X Series HC-SX

Hanging Bracket / Hanger, Strong Hanging Bracket X Series HC-SX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      50,556VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Lightweight type fixing bracket that suspends hanging bolts from shaped steel
・ Made of steel (Electrogalvanized plating)

 
Part Number
HC-SX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

50,556 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Hanging Band Related Parts Material Steel Surface Treatment Chromate Plating
Size W3/8

Please check the type/dimensions/specifications of the part HC-SX in the Hanging Bracket / Hanger, Strong Hanging Bracket X Series HC-SX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HC-SX trong chuỗi Hanging Bracket / Hanger, Strong Hanging Bracket X Series HC-SX.