(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Suction plate Wave Pattern【5-10 Pieces Per Package】

Suction plate Wave Pattern
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,047,406VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VB5-CS-M5M
VB5-N-M5M
VB5-S-M5M
VB5-U-M5M
VB5-WS-M5M
VB8-CS-M5M
VB8-N-M5M
VB8-S-M5M
VB8-WS-M5M
VB10-CS-M5M
VB10-N-M5M
VB10-S-M5M
VB10-U-M5M
VB10-WS-M5M
VB12-CS-M5M
VB12-N-M5M
VB12-S-M5M
VB12-U-M5M
VB12-WS-M5M
VB15-CS-M5M
VB15-N-M5M
VB15-PU-M5M
VB15-S-M5M
VB15-U-M5M
VB15-WS-M5M
VB17-CS-18F
VB17-CS-18F-EV
VB17-CS-M518MF
VB17-CS-M518MF-EV
VB17-CS-NF18F
VB17-CS-NF18F-EV
VB17-N-18F
VB17-N-18F-EV
VB17-N-M518MF
VB17-N-M518MF-EV
VB17-N-NF18F
VB17-N-NF18F-EV
VB17-S-18F
VB17-S-18F-EV
VB17-S-M518MF
VB17-S-M518MF-EV
VB17-S-NF18F
VB17-S-NF18F-EV
VB17-U-18F
VB17-U-18F-EV
VB17-U-M518MF
VB17-U-M518MF-EV
VB17-U-NF18F
VB17-U-NF18F-EV
VB17-WS-18F
VB17-WS-18F-EV
VB17-WS-M518MF
VB17-WS-M518MF-EV
VB17-WS-NF18F
VB17-WS-NF18F-EV
VB20-CS-18F
VB20-CS-18F-EV
VB20-CS-M518MF
VB20-CS-M518MF-EV
VB20-N-18F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Filter Option Size
(φ)
Connecting screw Valve Internal volume
(㎤)
Nut Width of Side I
(mm)
Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa -90 kPa Weight
(g)

3,826,344 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Available 10 Day(s) ConductiveGray-45~90Basic type5M5X0.8 MaleValve without valve0.05-600.030.080.121

2,047,406 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type5M5X0.8 MaleValve without valve0.05-600.030.080.121

3,001,957 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type5M5X0.8 MaleValve without valve0.05-500.030.080.121

7,384,226 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type5M5X0.8 MaleValve without valve0.05-600.030.080.121

3,001,957 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type5M5X0.8 MaleValve without valve0.05-500.030.080.121

4,783,542 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type8M5X0.8 MaleValve without valve0.15-600.080.160.2522.9

2,180,217 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Available 10 Day(s) NBR[Black] Black-20~110Basic type8M5X0.8 MaleValve without valve0.15-600.080.160.2522.9

3,308,324 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type8M5X0.8 MaleValve without valve0.15-500.080.160.2522.9

3,308,324 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type8M5X0.8 MaleValve without valve0.15-500.080.160.2522.9

4,278,043 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type10M5X0.8 MaleValve without valve0.48-600.150.340.533.8

2,238,771 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type10M5X0.8 MaleValve without valve0.48-600.150.340.533.8

3,583,823 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Available 10 Day(s) SiliconRed-70~200Basic type10M5X0.8 MaleValve without valve0.48-500.150.340.533.8

4,017,709 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type10M5X0.8 MaleValve without valve0.48-600.150.340.533.8

3,583,823 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type10M5X0.8 MaleValve without valve0.48-500.150.340.533.8

4,457,306 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type12M5X0.8 MaleValve without valve0.59-600.20.410.6237.9

2,157,701 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type12M5X0.8 MaleValve without valve0.59-600.20.410.6237.9

3,676,307 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Available 10 Day(s) SiliconRed-70~200Basic type12M5X0.8 MaleValve without valve0.59-500.20.410.6237.9

6,409,799 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type12M5X0.8 MaleValve without valve0.59-600.20.410.6237.9

3,676,307 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

5 Day(s) White SiliconTranslucent-70~200Basic type12M5X0.8 MaleValve without valve0.59-500.20.410.6237.9

4,806,085 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type15M5X0.8 MaleValve without valve1.1-600.290.60.939.1

2,289,537 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Available 10 Day(s) NBR[Black] Black-20~110Basic type15M5X0.8 MaleValve without valve1.1-600.290.60.939.1

2,680,033 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~60Basic type15M5X0.8 MaleValve without valve1.1-600.290.60.939.1

4,025,085 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type15M5X0.8 MaleValve without valve1.1-500.290.60.939.1

7,018,912 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type15M5X0.8 MaleValve without valve1.1-600.290.60.939.1

4,025,085 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type15M5X0.8 MaleValve without valve1.1-500.290.60.939.1

6,199,534 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type17G1/8" FemaleValve without valve1.515600.40.8142.7

11,440,114 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type17G1/8" FemaleEfficiency Valve1.515600.40.8135.9

6,178,802 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type17M5X0.8 Female & G1/8" MaleValve without valve1.512600.40.8127.8

11,430,374 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type17M5X0.8 Female & G1/8" MaleEfficiency Valve1.512600.40.8128.9

6,199,534 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type17NPSF 1/8" FemaleValve without valve1.5-600.40.8142.7

11,440,114 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type17NPSF 1/8" FemaleEfficiency Valve1.5-600.40.8135.9

4,116,873 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type17G1/8" FemaleValve without valve1.515600.40.8142.7

9,357,450 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type17G1/8" FemaleEfficiency Valve1.515600.40.8135.9

4,096,140 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type17M5X0.8 Female & G1/8" MaleValve without valve1.512600.40.8127.8

9,347,710 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type17M5X0.8 Female & G1/8" MaleEfficiency Valve1.512600.40.8128.9

4,116,873 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type17NPSF 1/8" FemaleValve without valve1.5-600.40.8142.7

9,357,450 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type17NPSF 1/8" FemaleEfficiency Valve1.5-600.40.8135.9

5,548,701 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type17G1/8" FemaleValve without valve1.515500.40.8142.7

10,789,284 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type17G1/8" FemaleEfficiency Valve1.515500.40.8135.9

5,527,968 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type17M5X0.8 Female & G1/8" MaleValve without valve1.512500.40.8127.8

10,779,540 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type17M5X0.8 Female & G1/8" MaleEfficiency Valve1.512500.40.8128.9

5,548,701 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type17NPSF 1/8" FemaleValve without valve1.5-500.40.8142.7

10,789,284 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~200Basic type17NPSF 1/8" FemaleEfficiency Valve1.5-500.40.8135.9

9,583,858 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type17G1/8" FemaleValve without valve1.515600.40.8142.7

14,824,437 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type17G1/8" FemaleEfficiency Valve1.515600.40.8135.9

9,563,125 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type17M5X0.8 Female & G1/8" MaleValve without valve1.512600.40.8127.8

14,814,697 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type17M5X0.8 Female & G1/8" MaleEfficiency Valve1.512600.40.8128.9

9,583,858 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type17NPSF 1/8" FemaleValve without valve1.5-600.40.8142.7

14,824,437 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~100Basic type17NPSF 1/8" FemaleEfficiency Valve1.5-600.40.8135.9

5,548,701 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type17G1/8" FemaleValve without valve1.515500.40.8142.7

10,789,284 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type17G1/8" FemaleEfficiency Valve1.515500.40.8135.9

5,527,968 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type17M5X0.8 Female & G1/8" MaleValve without valve1.512500.40.8127.8

10,779,540 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type17M5X0.8 Female & G1/8" MaleEfficiency Valve1.512500.40.8128.9

5,548,701 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type17NPSF 1/8" FemaleValve without valve1.5-500.40.8142.7

10,789,284 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200Basic type17NPSF 1/8" FemaleEfficiency Valve1.5-500.40.8135.9

7,050,081 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type20G1/8" FemaleValve without valve2.715600.611.4261.5

12,302,626 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type20G1/8" FemaleEfficiency Valve2.715600.611.4263.3

7,029,347 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type20M5X0.8 Female & G1/8" MaleValve without valve2.712600.611.4246.6

12,280,921 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~90Basic type20M5X0.8 Female & G1/8" MaleEfficiency Valve2.712600.611.4247.7

4,403,364 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110Basic type20G1/8" FemaleValve without valve2.715600.611.4261.5

Loading...Tải…

Basic InformationThông tin cơ bản

Pad Type Standard Pad Shape Wavy tube type Mounting Method Part type