(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WCJPJH-0503 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Dia. M (mm) | Stroke S (mm) | Screw Type of Pin Plunger | d (mm) | ℓ (mm) | L (Length) (mm) | B (wrench diameter) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,022,749 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) | 5 | 3 | Spherical Surface / With hex socket | 2.0 | 20 | 20 | 1.5 |
Loading...Tải…
Tip Material | S45C | Body Material | S45C | Lock | Presence |
---|---|---|---|---|---|
Wrench Hole Shape | Hex | Main Body Surface Treatment | Black Oxide Coating | Tip Surface Treatment | Black Oxide Coating |
Tip Heat Treatment | Carburized |
Please check the type/dimensions/specifications of the part WCJPJH-0503 in the MEDIUM LOAD Spring Plunger WCJPJL, WCJPJH (Sack Packaging Sales) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WCJPJH-0503 trong chuỗi MEDIUM LOAD Spring Plunger WCJPJL, WCJPJH (Sack Packaging Sales).
Part Number |
---|
WCJPJH-0402 |
WCJPJH-0404 |
WCJPJH-0505 |
WCJPJH-0603 |
WCJPJH-0605 |
WCJPJH-0610 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Outer Dia. M (mm) | Stroke S (mm) | Screw Type of Pin Plunger | d (mm) | ℓ (mm) | L (Length) (mm) | B (wrench diameter) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,021,496 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 7 Day(s) | 4 | 2 | With hex socket / Spherical Surface | 1.6 | 15 | 15 | 1.3 | ||
1,281,968 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 7 Day(s) | 4 | 4 | With hex socket / Spherical Surface | 1.6 | 24 | 24 | 1.3 | ||
1,284,053 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 7 Day(s) | 5 | 5 | With hex socket / Spherical Surface | 2.0 | 27 | 27 | 1.5 | ||
1,024,696 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | Available | 7 Day(s) | 6 | 3 | With hex socket / Spherical Surface | 2.5 | 25 | 25 | 2 | |
1,285,586 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 7 Day(s) | 6 | 5 | With hex socket / Spherical Surface | 2.5 | 30 | 30 | 2 | ||
1,503,919 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 7 Day(s) | 6 | 10 | With hex socket / Spherical Surface | 2.5 | 30 | 39 | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy