(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Surface Illumination Coaxial Light ICFV/ICFV2 Series

Surface Illumination Coaxial Light ICFV/ICFV2 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,174,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-ICFV-022-BL
LV-ICFV-022-BL-24V
LV-ICFV-022-GR
LV-ICFV-022-GR-24V
LV-ICFV-022-IR
LV-ICFV-022-IR-24V
LV-ICFV-022-RD
LV-ICFV-022-RD-24V
LV-ICFV-022-SW
LV-ICFV-022-SW-24V
LV-ICFV-040-BL
LV-ICFV-040-BL-24V
LV-ICFV-040-GR
LV-ICFV-040-GR-24V
LV-ICFV-040-IR
LV-ICFV-040-IR-24V
LV-ICFV-040-RD
LV-ICFV-040-RD-24V
LV-ICFV-040-SW
LV-ICFV-040-SW-24V
LV-ICFV-050-BL
LV-ICFV-050-BL-24V
LV-ICFV-050-GR
LV-ICFV-050-GR-24V
LV-ICFV-050-IR
LV-ICFV-050-IR-24V
LV-ICFV-050-RD
LV-ICFV-050-RD-24V
LV-ICFV-050-SW
LV-ICFV-050-SW-24V
LV-ICFV-060-BL
LV-ICFV-060-BL-24V
LV-ICFV-060-GR
LV-ICFV-060-GR-24V
LV-ICFV-060-IR
LV-ICFV-060-IR-24V
LV-ICFV-060-RD
LV-ICFV-060-RD-24V
LV-ICFV-060-SW
LV-ICFV-060-SW-24V
LV-ICFV-080-BL
LV-ICFV-080-BL-24V
LV-ICFV-080-GR
LV-ICFV-080-GR-24V
LV-ICFV-080-IR
LV-ICFV-080-IR-24V
LV-ICFV-080-RD
LV-ICFV-080-RD-24V
LV-ICFV-080-SW
LV-ICFV-080-SW-24V
LV-ICFV-100-BL
LV-ICFV-100-BL-24V
LV-ICFV-100-GR
LV-ICFV-100-GR-24V
LV-ICFV-100-IR
LV-ICFV-100-IR-24V
LV-ICFV-100-RD
LV-ICFV-100-RD-24V
LV-ICFV-100-SW
LV-ICFV-100-SW-24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

11,221,020 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~503440.1~60481.1~21.820.1~30301220SMR-02V-B x 1Piece

11,221,020 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~503440.1~60481.1~21.820.1~30302420SMR-03V-B x 1Piece

11,221,020 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~503440.1~60481.1~21.820.1~30301220SMR-02V-B x 1Piece

11,221,020 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~503440.1~60481.1~21.820.1~30302420SMR-03V-B x 1Piece

10,232,640 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~503440.1~60482.1~32.420.1~30301220SMR-02V-B x 1Piece

10,232,640 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-30.1~503440.1~60482.1~32.420.1~30302420SMR-03V-B x 1Piece

10,174,500 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~503440.1~60480.1~10.3620.1~30301220SMR-02V-B x 1Piece

10,174,500 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~503440.1~60480.1~10.3620.1~30302420SMR-03V-B x 1Piece

11,221,020 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~503440.1~60481.1~21.820.1~30301220SMR-02V-B x 1Piece

11,221,020 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~503440.1~60481.1~21.820.1~30302420SMR-03V-B x 1Piece

12,383,820 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~505060.1~80755.1~65.7640.1~70491264SMR-02V-B x 1Piece

12,383,820 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue30.1~505060.1~80755.1~65.7640.1~70492464SMR-03V-B x 1Piece

12,383,820 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~505060.1~80755.1~65.7640.1~70491264SMR-02V-B x 1Piece

12,383,820 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen30.1~505060.1~80755.1~65.7640.1~70492464SMR-03V-B x 1Piece

13,861,801 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~505060.1~80754.1~54.840.1~70491264SMR-02V-B x 1Piece

13,861,801 VND

1 Piece(s) 11 Day(s) Infrared Ray-30.1~505060.1~80754.1~54.840.1~70492464SMR-03V-B x 1Piece

10,348,920 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~505060.1~80751.1~21.4440.1~70491264SMR-02V-B x 1Piece

10,348,920 VND

1 Piece(s) Available 11 Day(s) Visible LightRed30.1~505060.1~80751.1~21.4440.1~70492464SMR-03V-B x 1Piece

12,383,820 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~505060.1~80755.1~65.7640.1~70491264SMR-02V-B x 1Piece

12,383,820 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite30.1~505060.1~80755.1~65.7640.1~70492464SMR-03V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue50.1~8052.560.1~8069.71.1~21.0840.1~7050.51236SMR-02V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue50.1~8052.560.1~8069.71.1~21.0840.1~7050.52436SMR-03V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen50.1~8052.560.1~8069.71.1~21.0840.1~7050.51236SMR-02V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen50.1~8052.560.1~8069.71.1~21.0840.1~7050.52436SMR-03V-B x 1Piece

12,848,940 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-50.1~8052.560.1~8069.73.1~43.640.1~7050.51236SMR-02V-B x 1Piece

12,848,940 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-50.1~8052.560.1~8069.73.1~43.640.1~7050.52436SMR-03V-B x 1Piece

15,107,147 VND

1 Piece(s) 11 Day(s) Visible LightRed50.1~8052.560.1~8069.70.1~10.5440.1~7050.51236SMR-02V-B x 1Piece

15,107,147 VND

1 Piece(s) 11 Day(s) Visible LightRed50.1~8052.560.1~8069.70.1~10.5440.1~7050.52436SMR-03V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite50.1~8052.560.1~8069.71.1~21.0840.1~7050.51236SMR-02V-B x 1Piece

13,633,830 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite50.1~8052.560.1~8069.71.1~21.0840.1~7050.52436SMR-03V-B x 1Piece

22,056,347 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue50.1~807280.1~10089.52.1~32.4340.1~70701281SMR-02V-B x 1Piece

22,056,347 VND

1 Piece(s) 11 Day(s) Visible LightBlue50.1~807280.1~10089.52.1~32.4340.1~70702481SMR-03V-B x 1Piece

22,056,347 VND

1 Piece(s) 11 Day(s) Visible LightGreen50.1~807280.1~10089.52.1~32.4340.1~70701281SMR-02V-B x 1Piece

22,056,347 VND

1 Piece(s) 11 Day(s) Visible LightGreen50.1~807280.1~10089.52.1~32.4340.1~70702481SMR-03V-B x 1Piece

15,639,660 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-50.1~807280.1~10089.58.1~108.440.1~70701281SMR-02V-B x 1Piece

15,639,660 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-50.1~807280.1~10089.58.1~108.440.1~70702481SMR-03V-B x 1Piece

14,447,790 VND

1 Piece(s) Available 11 Day(s) Visible LightRed50.1~807280.1~10089.51.1~21.2640.1~70701281SMR-02V-B x 1Piece

14,447,790 VND

1 Piece(s) Available 11 Day(s) Visible LightRed50.1~807280.1~10089.51.1~21.2640.1~70702481SMR-03V-B x 1Piece

22,056,347 VND

1 Piece(s) 11 Day(s) Visible LightWhite50.1~807280.1~10089.52.1~32.4340.1~70701281SMR-02V-B x 1Piece

22,056,347 VND

1 Piece(s) 11 Day(s) Visible LightWhite50.1~807280.1~10089.52.1~32.4340.1~70702481SMR-03V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue80.1~10091.5100.1~1501134.1~54.3270.1~10089.512144SMR-02V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue80.1~10091.5100.1~1501134.1~54.3270.1~10089.524144SMR-03V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen80.1~10091.5100.1~1501134.1~54.3270.1~10089.512144SMR-02V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen80.1~10091.5100.1~1501134.1~54.3270.1~10089.524144SMR-03V-B x 1Piece

19,680,390 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-80.1~10091.5100.1~15011310.1~2014.470.1~10089.512144SMR-02V-B x 1Piece

19,680,390 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-80.1~10091.5100.1~15011310.1~2014.470.1~10089.524144SMR-03V-B x 1Piece

17,848,980 VND

1 Piece(s) Available 11 Day(s) Visible LightRed80.1~10091.5100.1~1501132.1~32.1670.1~10089.512144SMR-02V-B x 1Piece

17,848,980 VND

1 Piece(s) Available 11 Day(s) Visible LightRed80.1~10091.5100.1~1501132.1~32.1670.1~10089.524144SMR-03V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite80.1~10091.5100.1~1501134.1~54.3270.1~10089.512144SMR-02V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite80.1~10091.5100.1~1501134.1~54.3270.1~10089.524144SMR-03V-B x 1Piece

27,849,060 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue100.1~130111100.1~150133.26.1~86.75101~10912225SMR-02V-B x 1Piece

27,849,060 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue100.1~130111100.1~150133.26.1~86.75101~10924225SMR-03V-B x 1Piece

27,849,060 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen100.1~130111100.1~150133.26.1~86.75101~10912225SMR-02V-B x 1Piece

27,849,060 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen100.1~130111100.1~150133.26.1~86.75101~10924225SMR-03V-B x 1Piece

24,476,940 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-100.1~130111100.1~150133.220.1~3027101~10912225SMR-02V-B x 1Piece

24,476,940 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-100.1~130111100.1~150133.220.1~3027101~10924225SMR-03V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Visible LightRed100.1~130111100.1~150133.24.1~54.05101~10912225SMR-02V-B x 1Piece

22,093,200 VND

1 Piece(s) Available 11 Day(s) Visible LightRed100.1~130111100.1~150133.24.1~54.05101~10924225SMR-03V-B x 1Piece

27,849,060 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite100.1~130111100.1~150133.26.1~86.75101~10912225SMR-02V-B x 1Piece

27,849,060 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite100.1~130111100.1~150133.26.1~86.75101~10924225SMR-03V-B x 1Piece

Loading...Tải…

Basic InformationThông tin cơ bản

Main Body Type Square Irradiation Light Type Surface Emission Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling