(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Water Faucet Part - Non-Rising Mini Valve

Water Faucet Part - Non-Rising Mini Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      538,395VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Water faucet components and Non-rising mini valves made by MIZSEI Mfg Co., Ltd., which has a vast array of products for wet areas and water supply.
· Materials: brass
· Applicable fluids: water and air.

Part Number
JF-V3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

538,395 VND

1 Piece(s) 12 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Straight Body Material Brass Applicable Fluid Water / Air
Body Lining NBR Height H(mm) 43