(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PC Case Concrete Screw, Flat Head【200-1,000 Pieces Per Package】

PC Case Concrete Screw, Flat Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      618,550VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product information]
Type: Related parts

 
Part Number
4944825540197
4944825540203
4944825544744
4944825544751
4944825544768
4944825544775
4944825544782
4944825544799
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngSize JAN code Number of pieces
(pcs.)

637,608 VND

1 Pack(s)

1,000 Pieces Per Package

1,000 Pieces Per Package

7 Day(s) or more 4X2549448255401971000

624,135 VND

1 Pack(s)

750 Pieces Per Package

750 Pieces Per Package

7 Day(s) or more 4X324944825540203750

661,703 VND

1 Pack(s)

600 Pieces Per Package

600 Pieces Per Package

7 Day(s) or more 4X384944825544744600

653,380 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

7 Day(s) or more 4X454944825544751500

618,550 VND

1 Pack(s)

350 Pieces Per Package

350 Pieces Per Package

7 Day(s) or more 5X354944825544768350

629,173 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

7 Day(s) or more 5X454944825544775300

640,345 VND

1 Pack(s)

250 Pieces Per Package

250 Pieces Per Package

7 Day(s) or more 5X604944825544782250

638,263 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

7 Day(s) or more 5X754944825544799200

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Part Name PC case concrete flat head