(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Bolt used for hanging. Bright chromate plated. Used for hoisting heavy loads, such as motors, distribution boards, and machine tools.
Part Number |
---|
4979874003683 |
4979874003690 |
4979874003706 |
4979874003713 |
4979874856586 |
4979874856593 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Material | Thread Type | Tip Shape | Nominal of Thread (inch) | Application | Length L (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
151,171 VND | 10 Piece(s) | 4 Day(s) or more | 6 | [Steel] Steel | Metric coarse | Flat End | - | High Strength | 12.5 | 4979874003683 | ||
152,706 VND | 10 Piece(s) | 4 Day(s) or more | 8 | [Steel] Steel | Metric coarse | Flat End | - | High Strength | 15 | 4979874003690 | ||
161,540 VND | 5 Piece(s) | 4 Day(s) or more | 10 | [Steel] Steel | Metric coarse | Flat End | - | High Strength | 18 | 4979874003706 | ||
180,501 VND | 5 Piece(s) | 4 Day(s) or more | 12 | [Steel] Steel | Metric coarse | Flat End | - | High Strength | 22 | 4979874003713 | ||
136,075 VND | 5 Piece(s) | 5 Day(s) or more | - | - | - | - | 3/8 | - | - | 4979874856586 | ||
156,930 VND | 5 Piece(s) | 5 Day(s) or more | - | - | - | - | 1/2 | - | - | 4979874856593 |
Part Number |
---|
Loading...Tải…
Sales Unit | Box/package | Number of pieces | 1 |