(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Joint for Pipe Frame PJ-706B

Plastic Joint for Pipe Frame PJ-706B
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      125,156VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.

Part Number
PJ-706BG
PJ-706BW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSColor

125,156 VND

1 Piece(s) 6 Day(s) or more 10[Gray] Dark gray

125,156 VND

1 Piece(s) 6 Day(s) or more 10-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate Joint Type Through
Operating Environment Standard Specifications Received Top Plate etc. One Side Flanged