(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.
Mounting Method | Hooking Patching closure | Type | Plastic Joint | Joint Type | Middle |
---|---|---|---|---|---|
Material | AAS Resin | Applicable Pipe Dia.(φ),(Squre) | 27.5 | Intermediate Joint Type | Through |
Operating Environment | Standard | Specifications | Received Top Plate etc. Double Flanged |
Please check the type/dimensions/specifications of the part PJ-703M in the Plastic Joint for Pipe Frame PJ-703 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PJ-703M trong chuỗi Plastic Joint for Pipe Frame PJ-703.
Part Number |
---|
PJ-703B |
PJ-703G |
PJ-703W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Color |
---|---|---|---|---|---|---|
124,180 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Blue] Royal Blue | ||
124,180 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Gray] Dark gray | ||
124,180 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - |