(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pipe Frame Plastic Joint, PJ-201C

Pipe Frame Plastic Joint, PJ-201C
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      108,765VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.

Part Number
PJ-201CB
PJ-201CG
PJ-201CM
PJ-201CW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSColor

108,765 VND

1 Piece(s) 8 Day(s) or more 10[Blue] Royal Blue

137,706 VND

1 Piece(s) 6 Day(s) or more 10[Gray] Dark gray

108,765 VND

1 Piece(s) 8 Day(s) or more 10[Green] Forest Green

137,706 VND

1 Piece(s) 6 Day(s) or more 10-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate Joint Type T Type (1 Direction Through)
Operating Environment Standard Specifications For Middle 3 directions: 2 directions through /1 directions blind