(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lantern Hanging Band, LH Lantern, Spiral Hanging Band, Without Turn

Lantern Hanging Band, LH Lantern, Spiral Hanging Band, Without Turn
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      198,391VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A pipe hanger for spiral ducts. [Materials]·Stainless steel.

 
Part Number
S-LH75SP
S-LH100SP
S-LH125SP
S-LH150SP
S-LH175SP
S-LH200SP
S-LH225SP
S-LH250SP
S-LH275SP
S-LH300SP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Applicable Tube O.D.
(mm)
Nominal Diameter A

198,391 VND

1 Piece(s) 10 Day(s) or more 70~Less than 8075

202,373 VND

1 Piece(s) 10 Day(s) or more 100~Less than 200100

206,756 VND

1 Piece(s) 10 Day(s) or more 100~Less than 200125

217,515 VND

1 Piece(s) 10 Day(s) or more 100~Less than 200150

247,395 VND

1 Piece(s) 10 Day(s) or more 100~Less than 200175

230,265 VND

1 Piece(s) 10 Day(s) or more 200~Less than 300200

279,268 VND

1 Piece(s) 15 Day(s) or more 200~Less than 300225

269,308 VND

1 Piece(s) 15 Day(s) or more 200~Less than 300250

290,025 VND

1 Piece(s) 17 Day(s) or more 200~Less than 300275

291,221 VND

1 Piece(s) 12 Day(s) or more 300~Less than 400300

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Hanging Band Material Stainless Steel Applicable Tube Type Spiral Duct Pipe
Surface Treatment No