(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Turnbuckle, TB SC 3-Chainlink Turnbuckle

Turnbuckle, TB SC 3-Chainlink Turnbuckle
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      274,886VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This product is a turn buckle for piping hanger used for steam pipes and other pipes subject to expansion/contraction.
▪ Three stranded chain continuously supports hanging pipe fittings while absorbing the piping expansion/contraction.

 
Part Number
S-TB3SC3
S-TB4SC3
TB3SC3
TB4SC3
TB5SC3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment Width W
(mm)
Bolt Size

1,185,741 VND

1 Piece(s) 11 Day(s) or more Stainless SteelNo253/8

1,562,598 VND

1 Piece(s) 11 Day(s) or more Stainless SteelNo321/2

274,886 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate253/8

307,953 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate321/2

971,776 VND

1 Piece(s) 10 Day(s) or more SteelBright chromate505/8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fittings for Vibration Proofing