(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CH-024-25B |
CH-024-25V |
CH-024-30B |
CH-024-30V |
CH-024-50B |
CH-024-50V |
CH-024-60B |
CH-024-60V |
CH-024-70B |
CH-024-70V |
CH-024-75B |
CH-024-75V |
CH-024-100B |
CH-024-100V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length L (mm) | Width W (mm) | Main Body Surface Treatment | Number of Holes | Color |
---|---|---|---|---|---|---|---|---|---|
51,530 VND | 1 Piece(s) | Same day | 32 | 25 | Black Alumite | 2 | Black | ||
48,150 VND | 1 Piece(s) | 8 Day(s) | 32 | 25 | White alumite | 2 | White | ||
52,000 VND | 1 Piece(s) | Same day | 32 | 30 | Black Alumite | 2 | Black | ||
52,070 VND 28,639 VND | 1 Piece(s) | Same day | 32 | 30 | White alumite | 2 | White | ||
56,730 VND | 1 Piece(s) | 11 Day(s) | 32 | 50 | Black Alumite | 2 | Black | ||
290,405 VND | 1 Piece(s) | 4 Day(s) | 32 | 50 | White alumite | 2 | White | ||
112,310 VND | 1 Piece(s) | 7 Day(s) | 50 | 60 | Black Alumite | 3 | Black | ||
370,204 VND | 1 Piece(s) | 5 Day(s) | 50 | 60 | White alumite | 3 | White | ||
112,840 VND | 1 Piece(s) | 5 Day(s) | 50 | 70 | Black Alumite | 3 | Black | ||
367,855 VND | 1 Piece(s) | 4 Day(s) | 50 | 70 | White alumite | 3 | White | ||
337,917 VND | 1 Piece(s) | 4 Day(s) | 32 | 75 | Black Alumite | 3 | Black | ||
338,613 VND | 1 Piece(s) | 4 Day(s) | 32 | 75 | White alumite | 3 | White | ||
350,328 VND | 1 Piece(s) | 4 Day(s) | 32 | 100 | Black Alumite | 3 | Black | ||
356,591 VND | 1 Piece(s) | 4 Day(s) | 32 | 100 | White alumite | 3 | White |
Loading...Tải…
Flat Hinge Type | Rectangular board type | Body Material | Aluminum | Main Body Type | Standard |
---|---|---|---|---|---|
Mounting Method | Screw Fixing | Additional Function | None | Mounting Screw Hole Type | Flat Head Hole |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy