(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

FKB (Penta-Head Bolt) (Part Number)

FKB (Penta-Head Bolt)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,790VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FKB-L-M8-15
FKB-L-M8-20
FKB-L-M8-25
FKB-L-M8-30
FKB-L-M8-35
FKB-L-M8-40
FKB-L-M8-50
FKB-L-M8-60
FKB-L-M8-70
FKB-L-M8-80
FKB-L-M8-90
FKB-L-M8-100
FKB-L-M8-110
FKB-L-M10-15
FKB-L-M10-20
FKB-L-M10-25
FKB-L-M10-30
FKB-L-M10-35
FKB-L-M10-40
FKB-L-M10-50
FKB-L-M10-60
FKB-L-M10-70
FKB-L-M10-80
FKB-L-M10-90
FKB-L-M10-100
FKB-L-M10-110
FKB-L-M12-15
FKB-L-M12-20
FKB-L-M12-25
FKB-L-M12-30
FKB-L-M12-35
FKB-L-M12-40
FKB-L-M12-50
FKB-L-M12-60
FKB-L-M12-70
FKB-L-M12-90
FKB-L-M12-100
FKB-L-M12-110
FKB-M-M6-15
FKB-M-M6-20
FKB-M-M6-25
FKB-M-M6-30
FKB-M-M6-35
FKB-M-M6-40
FKB-M-M6-50
FKB-M-M6-60
FKB-M-M6-70
FKB-M-M6-80
FKB-M-M6-90
FKB-M-M6-100
FKB-M-M6-110
FKB-M-M8-15
FKB-M-M8-20
FKB-M-M8-25
FKB-M-M8-30
FKB-M-M8-35
FKB-M-M8-40
FKB-M-M8-50
FKB-M-M8-60
FKB-M-M8-70
FKB-M-M8-80
FKB-M-M8-90
FKB-M-M8-100
FKB-M-M8-110
FKB-M-M10-15
FKB-M-M10-20
FKB-M-M10-25
FKB-M-M10-30
FKB-M-M10-35
FKB-M-M10-40
FKB-M-M10-50
FKB-M-M10-60
FKB-M-M10-70
FKB-M-M10-80
FKB-M-M10-90
FKB-M-M10-100
FKB-M-M10-110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)
A B D1 d C

31,020 VND

1 Piece(s) 12 Day(s) 8155827189265826

31,020 VND

1 Piece(s) 12 Day(s) 8205827189265826

282,394 VND

1 Piece(s) 4 Day(s) 8255827189265826

31,020 VND

1 Piece(s) 5 Day(s) 8305827189265826

282,394 VND

1 Piece(s) 4 Day(s) 8355827189265826

31,020 VND

1 Piece(s) 12 Day(s) 8405827189265826

289,180 VND

1 Piece(s) 4 Day(s) 8505827189265826

293,535 VND

1 Piece(s) 4 Day(s) 8605827189265826

293,535 VND

1 Piece(s) 4 Day(s) 8705827189265826

293,535 VND

1 Piece(s) 4 Day(s) 8805827189265826

293,535 VND

1 Piece(s) 4 Day(s) 8905827189265826

293,535 VND

1 Piece(s) 4 Day(s) 81005827189265826

295,293 VND

1 Piece(s) 6 Day(s) 81105827189265826

283,523 VND

1 Piece(s) 4 Day(s) 10155827189265826

31,490 VND

1 Piece(s) 12 Day(s) 10205827189265826

283,523 VND

1 Piece(s) 4 Day(s) 10255827189265826

283,523 VND

1 Piece(s) 4 Day(s) 10305827189265826

31,490 VND

1 Piece(s) 12 Day(s) 10355827189265826

283,523 VND

1 Piece(s) 4 Day(s) 10405827189265826

291,561 VND

1 Piece(s) 4 Day(s) 10505827189265826

295,603 VND

1 Piece(s) 4 Day(s) 10605827189265826

295,603 VND

1 Piece(s) 4 Day(s) 10705827189265826

295,603 VND

1 Piece(s) 4 Day(s) 10805827189265826

295,603 VND

1 Piece(s) 4 Day(s) 10905827189265826

295,603 VND

1 Piece(s) 4 Day(s) 101005827189265826

314,939 VND

1 Piece(s) 6 Day(s) 101105827189265826

303,897 VND

1 Piece(s) 4 Day(s) 12155827189265826

305,608 VND

1 Piece(s) 5 Day(s) 12205827189265826

34,020 VND

1 Piece(s) 12 Day(s) 12255827189265826

34,020 VND

1 Piece(s) 12 Day(s) 12305827189265826

303,897 VND

1 Piece(s) 4 Day(s) 12355827189265826

34,020 VND

1 Piece(s) 5 Day(s) 12405827189265826

34,010 VND

1 Piece(s) 11 Day(s) 12505827189265826

316,806 VND

1 Piece(s) 6 Day(s) 12605827189265826

300,072 VND

1 Piece(s) 6 Day(s) 12705827189265826

316,806 VND

1 Piece(s) 6 Day(s) 12905827189265826

316,806 VND

1 Piece(s) 6 Day(s) 121005827189265826

286,855 VND

1 Piece(s) 6 Day(s) 121105827189265826

19,720 VND

1 Piece(s) Same day 6154622148244623

18,790 VND

1 Piece(s) 5 Day(s) 6204622148244623

264,507 VND

1 Piece(s) 4 Day(s) 6254622148244623

18,790 VND

1 Piece(s) 12 Day(s) 6304622148244623

265,592 VND

1 Piece(s) 5 Day(s) 6354622148244623

19,730 VND

1 Piece(s) 7 Day(s) 6404622148244623

264,507 VND

1 Piece(s) 4 Day(s) 6504622148244623

270,365 VND

1 Piece(s) 6 Day(s) 6604622148244623

24,020 VND

1 Piece(s) 7 Day(s) 6704622148244623

270,365 VND

1 Piece(s) 6 Day(s) 6804622148244623

270,365 VND

1 Piece(s) 6 Day(s) 6904622148244623

270,365 VND

1 Piece(s) 6 Day(s) 61004622148244623

270,365 VND

1 Piece(s) 6 Day(s) 61104622148244623

19,520 VND

1 Piece(s) 12 Day(s) 8154622148244623

19,530 VND

1 Piece(s) 12 Day(s) 8204622148244623

19,290 VND

1 Piece(s) 12 Day(s) 8254622148244623

19,530 VND

1 Piece(s) 5 Day(s) 8304622148244623

265,377 VND

1 Piece(s) 4 Day(s) 8354622148244623

265,377 VND

1 Piece(s) 4 Day(s) 8404622148244623

265,377 VND

1 Piece(s) 4 Day(s) 8504622148244623

271,669 VND

1 Piece(s) 6 Day(s) 8604622148244623

25,170 VND

1 Piece(s) 7 Day(s) 8704622148244623

271,669 VND

1 Piece(s) 6 Day(s) 8804622148244623

271,669 VND

1 Piece(s) 6 Day(s) 8904622148244623

271,669 VND

1 Piece(s) 6 Day(s) 81004622148244623

278,666 VND

1 Piece(s) 6 Day(s) 81104622148244623

270,157 VND

1 Piece(s) 4 Day(s) 10154622148244623

270,157 VND

1 Piece(s) 4 Day(s) 10204622148244623

270,157 VND

1 Piece(s) 4 Day(s) 10254622148244623

21,190 VND

1 Piece(s) 12 Day(s) 10304622148244623

270,157 VND

1 Piece(s) 4 Day(s) 10354622148244623

270,157 VND

1 Piece(s) 4 Day(s) 10404622148244623

275,244 VND

1 Piece(s) 4 Day(s) 10504622148244623

279,443 VND

1 Piece(s) 6 Day(s) 10604622148244623

279,443 VND

1 Piece(s) 6 Day(s) 10704622148244623

279,443 VND

1 Piece(s) 6 Day(s) 10804622148244623

279,443 VND

1 Piece(s) 6 Day(s) 10904622148244623

279,443 VND

1 Piece(s) 6 Day(s) 101004622148244623

275,536 VND

1 Piece(s) 6 Day(s) 101104622148244623

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Section Type Male screw Main Body, Type Polygon Main Body Material Phenol
Mounting Section, Material Steel Threaded End Machining None Set Screw Flat Machining None
Polygonal Shape, Type Pentagon Additional Function None Main Body, Surface Treatment Paint
Mounting Section, Surface Treatment Etc