(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section, Length L (mm) | Mounting Diameter M | A | B | C | D | E | F | G | D1 | D3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
719,050 VND | 1 Piece(s) | 6 Day(s) | 10 | 5 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
423,380 VND | 1 Piece(s) | 5 Day(s) | 15 | 5 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
423,380 VND | 1 Piece(s) | 5 Day(s) | 20 | 5 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
686,074 VND | 1 Piece(s) | 4 Day(s) | 25 | 5 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
686,074 VND | 1 Piece(s) | 4 Day(s) | 30 | 5 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
686,074 VND | 1 Piece(s) | 4 Day(s) | 35 | 5 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
686,074 VND | 1 Piece(s) | 4 Day(s) | 40 | 5 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
686,074 VND | 1 Piece(s) | 4 Day(s) | 45 | 5 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
708,202 VND | 1 Piece(s) | Available | 4 Day(s) | 50 | 5 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | |
742,699 VND | 1 Piece(s) | 6 Day(s) | 60 | 5 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
742,699 VND | 1 Piece(s) | 6 Day(s) | 70 | 5 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
766,344 VND | 1 Piece(s) | 6 Day(s) | 10 | 6 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
433,070 VND | 1 Piece(s) | 5 Day(s) | 15 | 6 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
465,400 VND | 1 Piece(s) | 10 Day(s) | 20 | 6 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
465,310 VND | 1 Piece(s) | 10 Day(s) | 25 | 6 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
433,070 VND | 1 Piece(s) | 5 Day(s) | 30 | 6 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
729,897 VND | 1 Piece(s) | 4 Day(s) | 35 | 6 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
465,540 VND | 1 Piece(s) | 5 Day(s) | 40 | 6 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
729,897 VND | 1 Piece(s) | Available | 4 Day(s) | 45 | 6 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | |
432,860 VND | 1 Piece(s) | 5 Day(s) | 50 | 6 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
752,025 VND | 1 Piece(s) | 4 Day(s) | 60 | 6 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
758,288 VND | 1 Piece(s) | 4 Day(s) | 70 | 6 | 49 | 42 | 8 | 14.5 | 25.5 | 29.5 | 11 | 10 | 3 | ||
890,623 VND | 1 Piece(s) | 4 Day(s) | 15 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
614,250 VND | 1 Piece(s) | 5 Day(s) | 20 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
890,623 VND | 1 Piece(s) | 4 Day(s) | 25 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
571,520 VND | 1 Piece(s) | 10 Day(s) | 30 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
571,520 VND | 1 Piece(s) | 9 Day(s) | 35 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
614,250 VND | 1 Piece(s) | 12 Day(s) | 40 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
890,623 VND | 1 Piece(s) | Available | 4 Day(s) | 45 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | |
571,240 VND | 1 Piece(s) | 5 Day(s) | 50 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
614,250 VND | 1 Piece(s) | 5 Day(s) | 60 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
613,950 VND | 1 Piece(s) | 5 Day(s) | 70 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
571,240 VND | 1 Piece(s) | 5 Day(s) | 80 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
912,751 VND | 1 Piece(s) | 4 Day(s) | 90 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
922,493 VND | 1 Piece(s) | 4 Day(s) | 100 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 6 | ||
1,045,716 VND | 1 Piece(s) | 4 Day(s) | 15 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
754,930 VND | 1 Piece(s) | 5 Day(s) | 20 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,045,716 VND | 1 Piece(s) | 4 Day(s) | 25 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
702,360 VND | 1 Piece(s) | 5 Day(s) | 30 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,045,716 VND | 1 Piece(s) | 4 Day(s) | 35 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,045,716 VND | 1 Piece(s) | 4 Day(s) | 40 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,045,716 VND | 1 Piece(s) | 4 Day(s) | 45 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,067,845 VND | 1 Piece(s) | 4 Day(s) | 50 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,067,845 VND | 1 Piece(s) | 4 Day(s) | 60 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
776,010 VND | 1 Piece(s) | 5 Day(s) | 70 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,067,845 VND | 1 Piece(s) | 4 Day(s) | 80 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,067,845 VND | 1 Piece(s) | 4 Day(s) | 90 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,069,236 VND | 1 Piece(s) | 4 Day(s) | 100 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,047,108 VND | 1 Piece(s) | Available | 4 Day(s) | 15 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | |
1,047,108 VND | 1 Piece(s) | 4 Day(s) | 20 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
755,100 VND | 1 Piece(s) | 5 Day(s) | 25 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,047,108 VND | 1 Piece(s) | 4 Day(s) | 30 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
755,100 VND | 1 Piece(s) | 5 Day(s) | 35 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,047,108 VND | 1 Piece(s) | 4 Day(s) | 40 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,047,108 VND | 1 Piece(s) | 4 Day(s) | 45 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,069,236 VND | 1 Piece(s) | 4 Day(s) | 50 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,069,236 VND | 1 Piece(s) | 4 Day(s) | 60 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,069,236 VND | 1 Piece(s) | 4 Day(s) | 70 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
1,069,236 VND | 1 Piece(s) | Available | 4 Day(s) | 80 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | |
1,069,236 VND | 1 Piece(s) | 4 Day(s) | 90 | 12 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 |
Loading...Tải…
Application | Clamp | Type, Clamp | Clamp Tools | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy