(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Pressure Gauge, A Type

Compact Pressure Gauge, A Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      373,190VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This pressure gauge is suitable for use in a variety of compact and lightweight equipment and devices.

 
Part Number
PG-A-0.1MPA-50
PG-A-0.4MPA-50
PG-A-0.6MPA-50
PG-A-0.16MPA-50
PG-A-0.25MPA-50
PG-A-1MPA-50
PG-A-1.6MPA-50
PG-A-2.5MPA-50
PG-A-4MPA-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Indicated Pressure
(Mpa)
Pressure Range
(MPa)

490,921 VND

1 Piece(s) 4 Day(s) or more 0.10~0.1

373,190 VND

1 Piece(s) 7 Day(s) or more 0.40~0.4

373,190 VND

1 Piece(s) 7 Day(s) or more 0.60~0.6

373,190 VND

1 Piece(s) 7 Day(s) or more 0.160~0.16

373,190 VND

1 Piece(s) 7 Day(s) or more 0.250~0.25

373,190 VND

1 Piece(s) 7 Day(s) or more 10~1

373,190 VND

1 Piece(s) 4 Day(s) or more 1.60~1.6

373,190 VND

1 Piece(s) 7 Day(s) or more 2.50~2.5

373,190 VND

1 Piece(s) 7 Day(s) or more 40~4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Bottom Mount / Compact / Mount-Type Pressure Gauge Outer Diameter(φ) 50 Size(φ) 50
Case Shape Standard Case A Type