(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Specification TL Series, Wall Cover for Direct Attachment

Standard Specification TL Series, Wall Cover for Direct Attachment
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      294,875VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This product is designed for simplicity and functionality.
[Features]
·This product has no wall cover base.

Part Number
K-TLWA7AC
K-TLWA7AH
K-TLWA7AK
K-TLWA7AT
K-TLWA7AW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor

294,875 VND

10 Piece(s) 10 Day(s) or more Ivory

294,875 VND

10 Piece(s) 10 Day(s) or more Gray

294,875 VND

10 Piece(s) 10 Day(s) or more Black

294,875 VND

10 Piece(s) 10 Day(s) or more Brown

294,875 VND

10 Piece(s) 10 Day(s) or more White

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For outdoor Type Duct Dimension A(mm) 68
Dimension B(mm) 58