(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drain Pipes, Fittings for Drain Pipes, Drain Pipe Elbow (Ivory) with Heat Insulating Materials, K-HEEH

Drain Pipes, Fittings for Drain Pipes, Drain Pipe Elbow (Ivory) with Heat Insulating Materials, K-HEEH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      203,971VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A full lineup of drain pipes and drain pipe fittings is available for use in a variety of applications. Number of products: 79 (of which, types including heat insulating materials for preventing condensation: 32).
· At one end of the drain pipe, the receiving opening has been flared for adhesion.
· Socket-free, easy construction.
· Pipes, fittings, and heat insulating materials are ivory colored.
· The heat insulating materials features an embossed outer layer.
· Features an attractive finish.
· Items are priced per single item.
· Please specify the quantity contained per package when ordering.

 
Part Number
K-HEEH20
K-HEEH25
K-HEEH30
K-HEEH40
K-HEEH50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication

203,971 VND

45 Piece(s) 9 Day(s) or more PVC Pipe Nominal 20 Used•With insulating material

219,508 VND

36 Piece(s) 9 Day(s) or more PVC Pipe Nominal 25 Used•With insulating material

250,586 VND

24 Piece(s) 8 Day(s) or more PVC Pipe Nominal 30 Used•With insulating material

289,631 VND

15 Piece(s) 9 Day(s) or more PVC Pipe Nominal 40 Used•With insulating material

359,353 VND

10 Piece(s) 10 Day(s) or more PVC Pipe Nominal 50 Used•With insulating material

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For Drain Pipe Type Fitting