(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drain Pipes, Fittings for Drain Pipes, Drain Pipe Elbow (Ivory), K-HEE

Drain Pipes, Fittings for Drain Pipes, Drain Pipe Elbow (Ivory), K-HEE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      140,623VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A full lineup of drain pipes and drain pipe fittings is available for use in a variety of applications. Number of products: 79 (of which, types including heat insulating materials for preventing condensation: 32).
· A full product lineup is available for a variety of applications.
· At one end of the drain pipe, the receiving opening has been flared for adhesion.
· Socket-free, easy construction.
· Pipes, fittings, and heat insulating materials are ivory colored.
· The heat insulating materials features an embossed outer layer.
· Features an attractive finish.

 
Part Number
K-HEE13
K-HEE16
K-HEE30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication

140,623 VND

120 Piece(s) 8 Day(s) or more PVC Pipe Nominal 13 Used

140,623 VND

120 Piece(s) 8 Day(s) or more PVC Pipe Nominal 16 Used

162,536 VND

40 Piece(s) 8 Day(s) or more PVC Pipe Nominal 30 Used

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For Drain Pipe Type Fitting