(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Shape | V (35° Diamond) | Application | External Diameter / Internal Diameter | Available corners | 2 |
---|---|---|---|---|---|
Rake angle | Positive | Types of Inserts | VCMT | Chip Breaker | NN |
Dimension (l)(mm) | 16 | Dimension (S)(mm) | 4.76 | Standing Wire | Excellent |
Rough Grinding | Not recommended | Interrupted processing | Not recommended |
Please check the type/dimensions/specifications of the part VCMT 160408 NN LT 10 in the Turning Insert (VCMT) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VCMT 160408 NN LT 10 trong chuỗi Turning Insert (VCMT).
Part Number |
---|
VCMT 160404 NN LT 10 |
VCMT 160404 NN LT 1000 |
VCMT 160408 NN LT 1000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nose R | Coating | Semi Rough |
---|---|---|---|---|---|---|---|
348,341 VND | 10 Piece(s) | 4 Day(s) | 0.4 | LT10 | Not recommended | ||
504,405 VND | 10 Piece(s) | 4 Day(s) | 0.4 | LT1000 | Not recommended | ||
504,405 VND | 10 Piece(s) | 4 Day(s) | 0.8 | LT1000 | Excellent |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy