(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hydraulic Stabilizer

Hydraulic Stabilizer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,540,780VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hydraulic stabilizers are available from 15 mm to 100 mm in stroke. A mounting block for fixing is also included. Delivery time: 6-day shipment product Small jig cylinder by a Taiwanese manufacturer specialized in pneumatic devices/accessories established in 1988. Sales are expanding in countries around the world and the product has been well-received worldwide.

Part Number
SHR-15
SHR-80
SHR-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke S
(mm)
Full length A
(mm)

4,540,780 VND

1 Piece(s) 10 Day(s) 15151

10,120,255 VND

1 Piece(s) 11 Day(s) 80336.5

10,412,333 VND

1 Piece(s) 9 Day(s) or more 100390

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body, Related Components Main Body Structure Adjustable Type Orifice Type Single Orifice
Operating Environment Standard Body Material Steel Outer Dia. D(Ø) 24
Operating Temperature Range(°C) 0::60 Buffer Head No