(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Name Plate

Name Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      98,188VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

CK Metal Steel pipes, copper pipes, stainless steel pipes, plastic pipe related parts, display plates.

 
Part Number
GKF-1SB
GKF-1SP
GKF-2SB
GKF-2SP
GKF-3SB
GKF-3SP
GKF-4SB
GKF-4SP
GKF-5SB
GKF-5SP
GKF-6SB
GKF-6SP
GKF-7SB
GKF-7SP
GKF-8SB
GKF-8SP
GKF-10SB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDisplay Contents Specifications

98,188 VND

1 Piece(s) 9 Day(s) or more Kitchen SinkBlue

98,188 VND

1 Piece(s) 9 Day(s) or more Kitchen SinkRed

98,188 VND

1 Piece(s) 9 Day(s) or more Wash one's faceBlue

98,188 VND

1 Piece(s) 9 Day(s) or more Wash one's faceRed

98,188 VND

1 Piece(s) 9 Day(s) or more Prefabricated BathBlue

98,188 VND

1 Piece(s) 9 Day(s) or more Prefabricated BathRed

98,188 VND

1 Piece(s) 9 Day(s) or more WashingBlue

98,188 VND

1 Piece(s) 9 Day(s) or more WashingRed

98,188 VND

1 Piece(s) 9 Day(s) or more ToiletBlue

98,188 VND

1 Piece(s) 9 Day(s) or more ToiletRed

98,188 VND

1 Piece(s) 9 Day(s) or more ShowerBlue

98,188 VND

1 Piece(s) 9 Day(s) or more ShowerRed

98,188 VND

1 Piece(s) 9 Day(s) or more Hot-Water HeaterBlue

98,188 VND

1 Piece(s) 9 Day(s) or more Hot-Water HeaterRed

98,188 VND

1 Piece(s) 9 Day(s) or more Hand washBlue

98,188 VND

1 Piece(s) 9 Day(s) or more Hand washRed

98,188 VND

1 Piece(s) 9 Day(s) or more Cleaning flowBlue

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Display Seal Plate Size (S)16mm Qty.(Small boxes and cases) 10/300