(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Core Fitting, for Lined Steel Pipe Connection, Union

Core Fitting, for Lined Steel Pipe Connection, Union
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      267,923VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Threaded fittings for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joint, making it easy to recycle.
·Excellent anti-corrosion performance due to the double structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
[Applications]
·For removing the lining pipe.

 
Part Number
U-15-CC
U-20-CC
U-25-CC
U-32-CC
U-40-CC
U-50-CC
U-65-CC
U-80-CC
U-100-CC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread M1

267,923 VND

1 Piece(s) 7 Day(s) or more 1/2B(15A)

319,316 VND

1 Piece(s) 7 Day(s) or more 3/4B(20A)

379,478 VND

1 Piece(s) 7 Day(s) or more 1B(25A)

471,511 VND

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)

594,221 VND

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)

757,173 VND

1 Piece(s) 7 Day(s) or more 2B(50A)

1,631,592 VND

1 Piece(s) 7 Day(s) or more 2 1/2B(65A)

2,167,456 VND

1 Piece(s) 7 Day(s) or more 3B(80A)

3,431,969 VND

1 Piece(s) 7 Day(s) or more 4B(100A)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connecting Shape Union Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)