(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PRL18-5AC |
PRL18-5AO |
PRL18-8AC |
PRL18-8AO |
PRL30-10AC |
PRL30-10AO |
PRL30-15AC |
PRL30-15AO |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shield | Detection Head Size, Dimension M | Detection Head Size, Dimension D (Ø) | Detection Head Size, Dimension L2 (mm) | Standard Detector | Setting distance (mm) | Model configuration control output (or output) |
---|---|---|---|---|---|---|---|---|---|---|---|
874,907 VND | 1 Piece(s) | 18 Day(s) | Shield | M18 | 29 | 80.5 | 18 x 18 x 1 mm (iron) | 0~3.5 | Normally Closed | ||
874,907 VND | 1 Piece(s) | 18 Day(s) | Shield | M18 | 29 | 80.5 | 18 x 18 x 1 mm (iron) | 0~3.5 | Normally Open | ||
874,907 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M18 | 29 | 80.5 | 25X25X1 mm (iron) | 0~5,6 | Normally Closed | ||
874,907 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M18 | 29 | 80.5 | 25X25X1 mm (iron) | 0~5,6 | Normally Open | ||
947,799 VND | 1 Piece(s) | 18 Day(s) | Shield | M30 | 42 | 80 | 30X30X1 mm (iron) | 0~7 | Normally Closed | ||
947,799 VND | 1 Piece(s) | 18 Day(s) | Shield | M30 | 42 | 80 | 30X30X1 mm (iron) | 0~7 | Normally Open | ||
947,799 VND | 1 Piece(s) | 18 Day(s) | Non-shield | M30 | 42 | 80 | 45X45X1 mm (iron) | 0~10.5 | Normally Closed | ||
947,799 VND | 1 Piece(s) | 5 Day(s) | Non-shield | M30 | 42 | 80 | 45X45X1 mm (iron) | 0~10.5 | Normally Open |
Loading...Tải…
Sensor Shape | Cylindrical type | Detection Object | Magnetic Metal | Operating Environment | Standard |
---|---|---|---|---|---|
Detection Type | Front detection | Sensor Case Material | Brass (Nickel-plated) | Sensor Detection Surface Material | ABS resin |
Amplifier | Built-in type | Acquired Standards | CE | Protection Structure (IEC) | IP67 |
Hysteresis distance | 10% or less of detection distance | Power Voltage (Operational Voltage Range) | 100-240VAC (85-264VAC) | Leakage current(mA) | 2.5 |
Response frequency(Hz) | 20 | Residual Voltage(V) | 10 or less | Control Output(mA) | 5~200 |
Insulation resistance(㏁) | 50 or more (500 VDC megger) | Insulation type | Double insulation or reinforced insulation | Influence of temperature | ± 10% or less of sensing distance at 20°C in the operating ambient temperature range |
Withstand Voltage | At 2,500 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours | Impact resistance | 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction |
Indicator Lamp | Operation indicator (red LED) | Operating Ambient Temperature(℃) | -25 – 70, for storage: -30 – 80 | Operating Ambient Humidity(%RH) | 35-95, for storage: 35-95 |
Protection circuit | Surge protection circuit | Wiring specifications | φ5, 2 cores, 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25) | Material | Nut: Nickel plated brass, Washer: Nickel plated iron, General type cable (Black): Polyvinyl chloride (PVC) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy