(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

BR Series Cylindrical Photo Sensor (Added Connector Type Line-Up)

BR Series Cylindrical Photo Sensor (Added Connector Type Line-Up)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,309,227VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BR20M-TDTD-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,309,227 VND

1 Piece(s) 18 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Penetration
Light Axis Arrangement Type Use a flood and light-receiving integrated unit. Detection Light Type Diffuse Light Detection Light Color Infrared Rays
Head Shape cylinder Head Material Brass Nickel Plating Detection Distance(mm) 4000/20000
Operating Environment Standard Operating Temperature Range(°C) -10::60 Operating Humidity Range(%) 35::85
Protection Structure IP66 Max. Head Size, Width W(mm) 29 Max. Head Size, Height H(mm) 29
Max. Head Size, Length L(mm) 50.1~80 Detection object Opaque boy Response speed(ms) 1 or less
Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less) Current Consumption 45 mA or less Operating light source Infrared LED (940 nm)
Adjust sensitivity Fixed Operation Mode Dark ON Control Output PNP open collector output (Load voltage: 30 VDC or less/Load current: 200 mA or less/residual voltage: PNP 2.5 V or less)
Protection circuit Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit Indicator Lamp Operation indicator: Red LED Insulation resistance 20 MΩ or more (500 VDC Megger)
Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case: Brass, NI Plating / Detecting Element: PC
Wiring specifications Φ5 mm, 4 cores, length: 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) Accessories Fixed nut, washer, VR adjustment screwdriver Obtained Standards CE
Major Characteristics Enhanced noise resistance by adopting digital signal processing Head Maximum Size Length L (Range) 50.1~80 Weight(g) Approx. 300

Please check the type/dimensions/specifications of the part BR20M-TDTD-P in the BR Series Cylindrical Photo Sensor (Added Connector Type Line-Up) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BR20M-TDTD-P trong chuỗi BR Series Cylindrical Photo Sensor (Added Connector Type Line-Up).