(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

BMS Series High Speed Response Type Photo Sensor (Side Sensing)

BMS Series High Speed Response Type Photo Sensor (Side Sensing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,096,622VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
BMS300-DDT
BMS300-DDT-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngControl Output

1,096,622 VND

1 Piece(s) 4 Day(s) Load voltage: 30 VDC or less/Load current: 200 mA or less / Residual voltage: 1 V or less (NPN open collector output)

1,096,622 VND

1 Piece(s) 18 Day(s) PNP open collector output (Load voltage: 30 VDC or less/Load current: 200 mA or less/residual voltage: PNP 2.5 V or less)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Reflection
Operating Temperature Range(°C) -10::60 Operating Humidity Range(%) 35::85 Detection object Opaque boy
Response speed(ms) 1 or less Hysteresis distance 20% or less of detection distance Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less)
Current Consumption 45 mA or less Operating light source Infrared LED (940 nm) Adjust sensitivity VR built-in
Operation Mode Convert Light ON/Dark ON Using the control line Protection circuit Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit Indicator Lamp Operation indicator: Red LED
Insulation resistance 20 MΩ or more (500 VDC Megger) Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min
Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case: ABS, Detecting Element: PC
Wiring specifications Φ5.0 mm, 4 cores, length: 2 m (projection section: φ5.0 mm, 2 cores, length: 2 m)(AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) Accessories Fixing bracket, bolt, VR adjustment screwdriver Obtained Standards CE
Weight(g) Approx. 100